Archived PTPD-H008
30-Amp PTPD-H008 Power Distribution with a True RMS Power Monitor
The Sentry Power Distribution Unit (PTPD) is an enhanced rack-mount solution, allowing Network engineers to utilize the PTPD's True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, one may immediately observe its impact on the cumulative current draw. Therefore, the engineer can safely load the circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The PTPD-H008 PDU also features current overload warning.
• 15, 20, or 30-Amp power input feed with straight-blade or twist-lock connectors. 120V or 230V
• Precisely measures and reports the current (in amps) that network devices are drawing on each power circuit with the True RMS power monitor. An LED digital display indicator on the front panel of the Power Tower reports the current for on-site measurement.
• Configure the Power Tower Power Distribution Unit (PTPD) with a maximum input current rating to prevent an overload. An audible alarm signals with the Input Current Threshold has been exceeded and continues to sound until the Input Current drops below the threshold value.
(Patent Pending)
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Maximum Input/Output | Maximum Output Per Receptacle | Outlets | Dimensions (L x W x D) |
| PTPD-H008-2-02 | 208-240 V 50/60Hz |
30A 16A Intl. |
8A | (8) IEC 60320/C13 | 17"x1.75"x8" (431.8x44.4x203.2mm) |
| Communication Interface includes RS-232 to set overload warning | |||||
| Power Tower Input Connectors/Cables | |||||
| 0x | (x=)Standard Connectors | ||||
| 2 | 20-Amp plug 208-240 V NO CABLE INCLUDED -- Specify Cable at ordering |
||||
| Optional Connectors | |||||
| 6 | L6-30P Twist Lock 30 Amp plug, 230 Vac | ||||
| 0 | Misc/Custom | ||||
| 208-240 V Optional Connectors | |||||
| PTCORD-1 | IEC 60320/C19 - L6-20P, 10' | ||||
| PTCORD-2 | IEC 60320/C19 - Schuko, 10' | ||||
| PT-ADP-C19 | Cable Mount IEC 60320/C19 Connector | ||||
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 > CE Branch Circuit Protection > Compliant to UL 60950-1 |
|||||
NOT AVAILABLE
General Brochures
> Sentry Cabinet Rack PDU Family brochure
> Sentry Cabinet Rack PDU Density Solution
Manuals
> PTPD Power Tower PDU-Installation & Operations
Technical Notes
> Data & ShutDown Adapters, Cables& Kits
> Inlet/Outlet Types & Cordsets
Application Notes
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.


