Basic CB-12H
Reliable and simple power distribution for equipment racks and other data center applications.
The Sentry Basic Cabinet Power Distribution Unit product family provides a simple solution where reliable power distribution for equipment racks and other data center applications is needed. Basic cabinet PDU's provide both power distribution and branch circuit protection for the 30-Amp rated devices.
Branch circuit protection is accomplished via UL-listed Bussman SC fuses for compliance with UL/CSA/EN 60950-1 standards.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| CB-12H | |||||
| CB-12H1-C20 | 100-120V 50/60Hz |
20A | IEC 60320/C20 Power Inlet** | (12) NEMA 5-20R | 17"x1.75" x 2.25" (431x44.4x57mm) |
| CB-12H1-L530 | 100-120V 50/60Hz |
30A | NEMA L5-30P Cord set, 10 ft (3 m) |
(12) NEMA 5-20R | 17"x1.75" x 2.25" (431x44.4x57mm) |
| CB-12H2-C20 | 200-240V 50/60Hz |
16/20A | IEC 60320/C20 Power Inlet** | (12) IEC 60320/C13 | 17"x1.75" x 2.25" (431x44.4x57mm) |
| CB-12H2-L630 | 200-240V 50/60Hz |
30A | NEMA L6-30P Cord set, 10 ft (3 m) |
(12) IEC 60320/C13 | 17"x1.75" x 2.25" (431x44.4x57mm) |
| **Power cords sold separately | |||||
| Power Cord Options | |||||
| > PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’ > PTCORD-2 IEC 60320/C19 - Schuko 10’ > PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’ > PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’ > PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’ > PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’ > PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’ > PT-ADP-C19 Cable mount IEC 60320/C19 Connector |
|||||
| Additional Features and Specifications | |||||
| Branch Circuit Protection > Compliant to UL 60 |
|||||
DESIGN DRAWINGS
Design Drawing #1 - CB-12Hx-xxx.412-0370-1-1
Design Drawing #2 - CB-12Hx-xxx.412-0370-1-2
Design Drawing #3 - CB-12Hx-xxx.412-0370-1-3
Design Drawing #4 - CB-12H1-C20.495-0370-1
Wiring Diagrams
Wiring Diagram #1 - CB-12H1-L530.495-0370-2
Wiring Diagram #2 - CB-12H1-C20.495-0370-3
Wiring Diagram #3 - CB-12H1-L630.495-0370-4
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server_Tech_PDUS comparison of product features
Manuals
> CB-xxxx-x Basic CDU - Installation & Operations Manual
Technical Notes
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
RoHS Compliance
>CB-12H2-C20 -BCDU_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.
| Sentry Global PDU Specifications | |||||
|
Japan*
|
|||||
| CB-12H1-C20 | |||||
| CB-12H1-L530 | |||||
| CB-12H2-C20 | |||||
| CB-12H2-L630 | |||||
|
* Japan Standards:
> PSE Mark to DENAN Law All products carry the following agency approvals: > US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03 > European Union (TUVGS mark) to EN 60950-1:2001 > FCC Class A, Part 15 > CE > EMC to EN 55022 Class A, EN 55024, CISPR 22 Class A |
|||||


