server rack power strip

Recent posts

  • Az0mehrhqjwiyoimr4op

    415V – Fewer Parts and Pieces

    Posted by Isaiah LaJoie on November 23, 2020

    A new white paper from Server Technology provides details for deploying 415V in mission-critical facilities. This article provides a recap of the key elements of 415V implementations and cost savings


  • I33ikimhrzal4een8gyw

    Using a Horizontal vs. a Vertical Rack PDU

    Posted by RJ Tee on October 19, 2017

    While use of vertical PDUs, or vertical rack power distribution units, has become nearly ubiquitous in today’s data center, they are not the only game in town. Since we have been getting a lot of questions lately about Horizontal rack PDUs, we thought it would be useful to take moment to pause and reflect on our counterpart from the other axis. Besides orientation, the most obvious difference between the two rack mount power strips is that of space – outlet space to be exact. Since the typical horizontal PDU fills 1 to 2U gaps, the number of outlets available is limited to the width of the rack, or the number of U spaces you are willing to part with.