HDOT Switched

Recent posts

  • Wz9gzvrnqjodcqwh9tg4

    Three Questions to Ask About Three Phase Power Distribution

    Posted by RJ Tee on March 10, 2017

    Across the globe, data center managers are making the move to 60A service at the rack level. Why? One big reason is because it better supports higher-density applications. As a result, three-phase power distribution is seeing a boost in popularity. Put simply, it just makes sense for data centers from economic and efficiency standpoints. A popular choice for those looking to make the move to alternating phase power is the HDOT Switched power distribution unit from Server Technology. These rack-mount PDUs simplify time consuming processes such as cable management and load balancing. Offering up to a 30 percent footprint reduction, HDOT PDUs let you install more servers per rack and create a much more efficient flow over standard one- or two-phase power by using three-phase power distribution.

    • Categories:

  • Cpdzcwyir0gq9vnvqcwg

    Low on Real Estate, High on Rack Components?

    Posted by Josh Schaap on December 05, 2016

    You need High Density Outlet Technology (HDOT) PDUs from Server Technology, which can support more rack components than any other PDU per form factor. To combat the limited physical space that PDUs compete for in the data center rack, Server Technology developed High Density Outlet Technology (HDOT), the smallest form factor PDU which significantly increases real estate in the back of the rack by fitting as many as 42 C13’s in a 42U high network managed PDU device—that’s over 20 percent smaller than a comparable PDU using standard outlets. In conjunction with the launch of HDOT, Server Technology developed a quick turn manufacturing process that provides short lead times for PDU’s with the exact combination of C19 and C13 outlets in the locations where the customer needs them. The HDOT design also provides high native cord retention of over 12 pounds pull strength, reducing or eliminating the need for custom and costly ancillary locking cord devices. With increasing outlet density comes increased power, and potentially increased heat. HDOT is manufactured with robust high-temperature materials carrying a UL94 V-0 flame rating, making these outlets ideally suited for the harshest data center environments

    • Categories: