BYOPDU
Recent posts
Server Technology Wins a TMC 2014 infoTECH Spotlight Data Center Excellence Award
Posted by RJ Tee on December 18, 2014
The 2014 infoTECH Spotlight Data Center Excellence Award recognizes the most innovative and enterprising data center vendors who offer infrastructure or software, servers or cooling systems, cabling or management applications. Server Technology was recognized for High Density Outlet Technology (HDOT), HDOT provides up to 42 C13’s in a 42U high by 1U wide device, the highest possible outlet density available in a network connected PDU. Manufactured with robust high temperature materials carrying a UL94 V-0 flame rating makes these outlets ideally suited for harsh data center environments. Additional features include high native cord retention that eliminates the need for custom and costly ancillary locking cord devices.
- Categories:
- Server Technology
- Tags:
- awards
- build your own PDU
- BYOPDU
- HDOT
May the POPS Be with You
Posted by RJ Tee on December 13, 2017
Since much of the buzz this week will be about the much-anticipated release of Star Wars ‘The Last Jedi’ on Friday (or Thursday if you happen to live in the UK), we thought we would take a moment to share some of our favorite old lines. And now, from a galaxy far, far away… (cue fanfare) “The force is strong in this one.” Bad guy or not, Darth Vader hit the nail on the head here. While we had to wait until much later to find out why he knew what he knew, we do know now that sometimes you just have a feeling about things. The Server Tech team had that same good feeling when we started talking about ZTP, our zero-touch provisioning approach for our PDU line. (We even have a pretty nifty whitepaper...) A way to provision all your rack mounted power strips at once, hands-free, and outside of the data center? We still have to remind people this is no Jedi mind trick.
- Categories: