415V PDU
Recent posts
Popular Configurations of the 415V PDU and Similar PDU(s)
Posted by Annie Paquette on January 27, 2020
If you are already committed to 3-phase PDUs, then this blog is for you. Servertech discusses its most popular Smart and Switched for each higher voltage data center operating environment.
- Categories:
- Helpful Features
A Mathematical Proposition for Implementing 415V PDUs
Posted by Annie Paquette on January 20, 2020
You should think about implementing 415V, 3 phase PDU(s) in your data center, and here’s why. This blog from Server Technology will show you the numbers so you see why voltage matters.
- Categories:
- How To
The Benefits of 240/415V Power Distribution in North America
Posted by Annie Paquette on July 10, 2018
What happens once you get all of that power efficiently delivered to the rack? You guessed it. Server Technology is there to help distribute it by supporting your 240/415V power distribution needs through innovative rack PDUs.
- Categories:
- Helpful Features
It’s Time to Declare War on Data Center Power Inefficiency
Posted by RJ Tee on July 25, 2016
In this blog, Server Technology writes about how a data center manager can fight back against power inefficiency in the data center. The answer: using our PRO 2 series.
- Categories:
- Server Technology
- Tags:
- 415V PDU
- PRO2
- switched PDUs
10 Things You Need to Know Before Ramping Up to 415 VAC Power
Posted by RJ Tee on February 20, 2017
You and your team members have been thinking about switching your cabinets to 415/240 VAC. This will reduce the total number of transformers in your power path, which should in effect reduce power loss — and operating costs — in your facility.
- Categories:
- Server Technology