PRODUCT SELECTOR
Page head View All Product Families

-48V Switched 4x70A Inputs / 4x70A Outputs

-48V DC Power Distribution and Network Accessible Power Reboot for Telecom/Carrier Equipment and Backbone Routers

Product Demo Data Sheet
 
Contact Me
 

The Sentry 48DCWB-04-4X070-DONB Intelligent PDU and Remote Power Manager minimizes the impact of locked-up routers, servers and other network devices on business-critical networks. CLECs, ILECs, ISPs and enterprises use the Sentry 48DCWB-04-4X070-DONB to manage equipment in remote sites, co-location facilities and network operation centers. Sentry 48DCWB-04-4X070-DONB eliminates the need to dispatch a field service technician for manual intervention when devices lock-up. Using a Sentry 48DCWB-04-4X070-DONB, the network operations center can quickly restart locked-up remote network servers to ensure that the network is fully operational around the clock.

Sentry 48 VDC PDUs provide immediate operational cost savings, including:
> Reduced field service visits
> Improved problem/solution response time
> Improved network availability
> Improved facility security

Eliminate the Need for a Separate Power Distribution Panel
> The Sentry 48DCWB-04-4X070-DONB is an intelligent unit that combines the functions of a power distribution panel and remote power management unit into a 2.5U 19"rack-mounted enclosure.
> Each power output terminal connection is rated to switch 70 amps and is protected by interchangeable TPC fuses allowing for the current rating to be adjusted onsite.

Measurement Features
> Use RS-232 and/or TCP/IP to monitor the status of key measurement values. Receive SNMP or email alerts as well as Syslog when a measurement value is out of a predefined threshold.

Input Feed/Outlet "On Sense" - Verifies power at each power input/outlet connection.

Load Sense - Provides an accurate, real time measurement of the current draw, in amps, for each power outlet.

Environmental Sensors - Supports two external probes that each measure temperature and humidity.

Specifications



Sentry Cabinet PDU Specifications
Item # Input
Rated Amperage Low Current
Outputs
High Current
Outputs
Dimensions
(W x H x D)***
-48V Switched 4x70A Inputs/ 4x70A Outputs
48DCWB-04-4X070-DONB

48DCXB-04-4X070-DONB*

(4) -48VDC (-40 to -60) Input Terminal Blocks (+/- & G)

70A each, 280A total

None

4) 70A max outlets protected with TPC fuses (75A max)**

2.5U, 17" x 4.4" x 16" (432 x 112 x 407mm)***
*Expansion PDU
**Available TPC Fuse Values: 10, 15, 20, 25, 30, 40, 50, 60, 75 amp
***Dimensions exclude the 19" standard mounting brackets included with PDU
Optional Accessories
> EMTH-1-1 Combination Temperature/Humidity Probe, 10ft (3m)

> EMCU-1-1B Environmental Monitor adding
- Two (2) EMTH-1-1 Temperature/Humidity Probes (one included)
- One (1) EMWS-1-1 Water Sensor (sold separately)
- Four (4) Dry Contact (NO/NC) monitoring points
- One (1) 8-bit analog-to-digital converter (0 to 5VDC)

> SPM (Sentry Power Manager)
- Monitor and manage multiple PDUs from a single point
- Monitor and manage alarm conditions
- Create reports and trends on stored data
- Control and analyze power usage per power supply and device
- Optional appliance or virtual version
- VMware READY
Certifications
> NEBS Level 3
> GR-1089-Core: Sections 1-4, 7, 9, and 10
> GR-63-Core: Sections 4.1, 4.2, 4.3, 4.4, 4.5, and 4.7
> ETSI EN 300 019-2-1 v2.1.2: 2000-09
> ETSI EN 300 019-2-2 v2.1.2: 1999-09
> ETSI EN 300 019-2-3 v2.2.2: 2003-04
> ETSI EN 300 132-2 V2.2.2: 2007-10
> US & Canada (cTUVus Mark) to UL 60950-1:2007 and CAN/CSA 22.2 No. 60950-1-07
> EU (TUVGS Mark) to EN 60950-1:2006 +A11
> FCC Class A, Part 15
> CE Mark
Communications and Security
> 10/100 BaseT Ethernet
> HTTP/HTTPS
> SSLv3/TLSv1
> SNMPv2c & v3
> SSHv2
> Telnet
> LDAPS/LDAPv3
> TACACS+
> RADIUS
> RS-232 (Serial)

Remote Power Control

Individual or group outlet remote power control to cycle power and reboot any selected server(s) or other network device(s). Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry Cabinet PDU and rectify locked-up network devices. Assign outlets to a group for control of dual-power supply servers and other gear with a single command. Create an unlimited number of groups with any combination of outlets associated to each group. Reduce Mean Time to Repair (MTTR) a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.

HTTP/HTTPs Web Configuration & Control

Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.

SNMP Management & Event Notification

The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off).

Rack Mount Enclosure

"Horizontal" rack-mount enclosures are 17" wide and include standard mounting brackets for 19" cabinet rails.

Secure Access - SSH or SSL Protection

Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.

Firmware Flash Upgradeable

Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update .

LDAP/LDAPS

The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP

Load Sense

Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.

24-Character Outlet Receptacle Names

Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.

Documents


OFF Duration Notice for Sentry -48VDC Remote Power Manager (RPM) 70AMP Outputs
> Application Note

Brochures
> -48 VDC Family Brochure
> Sentry Power System
>Server Tech Smart Load Shedding
>Who Do The Biggest Names in Servers, Search, Healthcare, Cloud, and Financial Services Trust to Provide Power Managent Solutions?

Manuals
> -48 VDC Remote Power Manager – Installation and Operations Manual, version 7.0
> -48 VDC Installation & Operations manual - v5.3
> -48 VDC Installation & Operations manual - v5.2
> -48 VDC Installation & Operations manual - v5.1

Technical Notes
> Data and Shutdown Adapters, Cables, and Kits
> Scheduling Automated Outlet Control Using Fine SNMP set
> Data & Shutdown Adapters, Cables& Kits
> Sentry Security Features
> Sentry -48VDC Fuses and Circuit Breakers
> Automatic Load Shedding
> Accessing a Sentry Switched Cabinet PDU via Modem

Firmware
> New release coming for 7.0
> Current Release

Additional Files
> Sentry3 - SNMP (MIB & OID Tree)

Add-on/Expansion Products
> EMCU Environmental Monitor

White Papers
> Who Needs -48VDC Remote Power Management?
> Operational Solution for Service Providers deploying Metro Ethernet, Carrier Ethernet or Wireless Ethernet Backhaul Applications.
> Best Practices for Secure Remote Power Management
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Maximizing Network Uptime - Positive Impacts of Remote Power Management

Application Notes
> CLEC Application Note - Power Management Subjects Common to CLECS
> Server Technology Mounting Bracket Guide

RoHS Compliance
>
48V_DoC

Support


At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.

Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.

Click here for further information on product support.

Chat with a Sales Rep

We're here to serve you.

Learn More

Server Tech on YouTube

Watch our latest video.

Learn More

Request a Quote

Get details fast.
Request a quote.
Call us today at 800-835-1515.

Learn More