Metered PDU

You’re viewing Server Technology’s family of Metered PDUs. Auto-flip current displays help prevent overloads and simplify three-phase load balancing in high density cabinets, while an optional flexible mounting ensures allows you to mount the PDU in standard or custom brackets. If you’re looking for reliable power distribution for all the devices... Read More
  • Product Type

    Metered

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Current

  • Input Phase

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • PRO2

  • Show Advanced Options
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description Branch Monitoring Outlet Monitoring Dimensions Mounting PRO2 Input Monitoring Alt Phase
C-12V1-L20M Metered 12 1.9 120 20 16 1-Phase (L-N) NEMA L5-20P Metered PDU, 0U, 12 x NEMA ... None None 31.25 x 1.75 x 2.25 in.
(794.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
C-12V1-C20M Metered 12 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Metered PDU, 0U, 12 x NEMA ... None None 31.25 x 1.75 x 2.25 in.
(794.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
C-12V1-L30M Metered 12 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Metered PDU, 0U, 12 x NEMA ... None None 31.25 x 1.75 x 2.25 in.
(794.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
STV-2001C Metered 30 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Metered PDU, 0U, (24) IEC C... None None 60.0 x 1.75 x 2.25 in.
(1524.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
STV-2001K Metered 30 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Metered PDU, 0U, (24) IEC C... None None 60.0 x 1.75 x 2.25 in.
(1524.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
STV-2001B Metered 30 3.3 208 20 16 1-Phase (L-L) NEMA L6-20P Metered PDU, 0U, (24) IEC C... None None 60.0 x 1.75 x 2.25 in.
(1524.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
STV-2001J Metered 30 3.6 230 16 16 1-Phase (L-N) IEC 230V/16A 2P+PE 6Hr Metered PDU, 0U, (24) IEC C... None None 60.0 x 1.75 x 2.25 in.
(1524.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
C-12H1B211E7 Metered 12 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Metered PDU, 1U, 12 IEC C13... None None 1.75 x 17.2 x 5.0 in.
(45.0 x 437.0 x 127.0 mm.)
1U Horizontal None Current (A) No
STV-2001A Metered 30 3.3 208 20 16 1-Phase (L-L) IEC C20 200-240V Inlet Metered PDU, 0U, (24) IEC C... None None 60.0 x 1.75 x 2.25 in.
(1524.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
STV-2001D Metered 30 3.6 230 16 16 1-Phase (L-N) IEC C20 200-240V Inlet Metered PDU, 0U, (24) IEC C... None None 60.0 x 1.75 x 2.25 in.
(1524.0 x 45.0 x 58.0 mm.)
0U Vertical None Current (A) No
C-12H2C211 Metered 12 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Metered PDU, 1U, 12 IEC C13... None None 1.75 x 17.2 x 5.0 in.
(45.0 x 437.0 x 127.0 mm.)
1U Horizontal None Current (A) No
C-12HEK211 Metered 12 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Metered PDU, 1U, 12 IEC C13... None None 1.75 x 17.2 x 5.0 in.
(45.0 x 437.0 x 127.0 mm.)
1U Horizontal None Current (A) No
C-12H0A113 Metered 12 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Metered PDU, Horizontal Mou... None None 1.75 x 17.2 x 5.0 in.
(45.0 x 437.0 x 127.0 mm.)
1U Horizontal CDU1 Current (A) No
C-12H0A111 Metered 12 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Metered PDU, Horizontal Mou... None None 1.75 x 17.2 x 5.0 in.
(45.0 x 437.0 x 127.0 mm.)
1U Horizontal CDU1 Current (A) No