Rack PDU Selector
Displaying Product 501 - 511 of 511 in total
Request For Quote | Model # | Type | Total Outlets | Power Capacity kW | Voltage | Current (A) | Current Rated (A) | Phase | Plug Type | Description | PDU Platform | Outlet Monitoring | Dimensions | Mounting | Branch Monitoring | Input Monitoring | Alt Phase |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C1W24VS-1DFA25A5 | Switched | 24 | 2.8 | 120 | 30 | 24 | 1-Phase (L-N) | NEMA L5-30P | PRO1 Switched PDU with PIPS... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
C1W24VT-5PPA17AC | Switched | 24 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | 240/415V Wye 30A IEC 60309 3P+N+G 6Hr | Switched PRO1, PIPS (Per In... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
C1W24VT-5CPA17AC | Switched | 24 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | NEMA L22-30P | Switched PRO1, PIPS (Per In... | PRO1 | None | 0U Vertical | Sense | PIPS | false | ||
48DCWC-16-2X100-A0 | -48 VDC | 16 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48VDC Remote Power Ma... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
48DCWC-12-2X100-A1NB | -48 VDC | 12 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
48DCWC-08-2X100-B0NB | -48 VDC | 8 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false | ||
48DCWC-04-4X070-D0NB | -48 VDC | 4 | 13.4 | -48 | 280 | 280 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2.5U Horizontal | None | None | false | ||
48DCWC-10-2X300-E0NB | -48 VDC | 10 | 28.8 | -48 | 600 | 600 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 3U Horizontal | None | None | false | ||
48DCWC-04-4X125-E0NB | -48 VDC | 4 | 24.0 | -48 | 500 | 500 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2.5U Horizontal | None | None | false | ||
48DCWC-16-2X600-E0 | -48 VDC | 16 | 57.6 | -48 | 1200 | 1200 | DC | Terminals | PRO1 Switched -48 VDC Remot... | PRO1 | Current (A) | 4U Horizontal | None | None | false | ||
48DCWC-04-2X100-D0NB | -48 VDC | 4 | 9.6 | -48 | 200 | 200 | DC | Terminals | PRO1 -48 VDC Remote Power M... | PRO1 | Current (A) | 2U Horizontal | None | None | false |