Switched POPS Rack PDUs

  • Product Type

    Switched POPS, Switched

  • Mounting

  • Total Outlets

  • Input Nominal Voltage

  • Input Current

  • Input Phase

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • PRO2

  • Show Advanced Options
  • PRO2™ HDOT® 3.3kW - 11kW (36-42) outlets

    Outlet vert
    36 - 42

    Power white 208 - 230 V

    H x W x D

    Logo pro2
    Logo hdot
    Spm ready
  • PRO2™ HDOT® 11.0kW - 22.0kW (36-42) outlets

    Outlet alt vert
    36 - 42

    Power white 400 - 415 V

    H x W x D

    Logo pro2
    Logo hdot
    Spm ready
  • 1G16

    Outlet vert
    24

    Power white 208 V

    H x W x D

    Spm ready
  • Switched STV-4102 3.3kW - 7.3kW (24) C13 outlets

    Outlet vert
    24

    Power white 120 - 230 V

    H x W x D

    EOL

    Spm ready
  • Switched STV-4301 3.3kW - 7.3kW (48) C13 outlets

    Outlet vert
    48

    Power white 208 - 230 V

    H x W x D

    EOL

    Spm ready