Rack PDU Selector

  • Product Type

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Phase

  • Input Current

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • Show Advanced Options
Displaying Product 401 - 441 of 441 in total
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description Branch Monitoring Outlet Monitoring Dimensions Mounting PRO2 Input Monitoring Alt Phase
STV-4526D Switched 48 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Switched PRO2, 0U, (36) IEC... Current (A) None 0U Vertical PIPS false
C1W16VS-0AFA17AC Switched 16 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Switched PRO1, PIPS (Per In... Sense None 0U Vertical PIPS false
STV-6501M Switched POPS 30 7.3 230 32 32 1-Phase (L-N) 230V 56 Series 56P332 Switched POPS/PIPS PRO2, Pe... Current (A) POPS 0U Vertical PIPS false
C1W16VS-2CFA17AC Switched 16 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Switched PRO1, PIPS (Per In... Sense None 0U Vertical PIPS false
C1W16VS-EPFA17AC Switched 16 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Switched PRO1, PIPS (Per In... Sense None 0U Vertical PIPS false
STV-2001G Metered 30 3.3 208 16 16 1-Phase (L-L) IEC C20 100-240V Inlet Metered PDU, 0U, (24) IEC C... None None 0U Vertical Current (A) false
STV-4525Z Switched 48 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Switched PRO2, 0U, 36xIEC C... Current (A) None 0U Vertical PIPS false
STV-4525D Switched 48 17.3 415 30 24 3-Phase Wye (L-N) 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched PRO2, 0U, 36xIEC C... Current (A) None 0U Vertical PIPS false
C1WG24VT-DQBA54F2 Switched POPS 24 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Switched POPS PDU, 0U, 24 O... Sense POPS 0U Vertical Current (A) false
C1WG24VT-YQBA54F2 Switched POPS 24 17.3 208 60 48 3-Phase Wye (L-L) 208V Wye 60A IEC 60309 3P+N+G 9Hr Switched POPS PDU, 0U, 24 O... Sense POPS 0U Vertical Current (A) false
C1WG24VT-DFBA54F2 Switched POPS 24 14.4 208 50 40 3-Phase Delta (L-L) CS8365 3P+G 50A Switched POPS PDU, 0U, 24 O... Sense POPS 0U Vertical Current (A) false
STV-4525J Switched 48 11.0 400 16 16 3-Phase Wye (L-N) 230/400V Wye 16A IEC 60309 3P+N+PE 6Hr Switched PRO2, 0U, 36xIEC C... Current (A) None 0U Vertical PIPS false
C1W16VS-OAFA17AC Switched 16 3.6 230 16 16 1-Phase (L-N) IEC C20 100-240V Inlet Switched PRO1, PIPS (Per In... Sense None 0U Vertical PIPS false
STV-2001C Metered 30 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Metered PDU, 0U, (24) IEC C... None None 0U Vertical Current (A) false
STV-2001K Metered 30 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Metered PDU, 0U, (24) IEC C... None None 0U Vertical Current (A) false
STV-6501G Switched POPS 30 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Switched POPS/PIPS PRO2, Pe... Current (A) POPS 0U Vertical PIPS false
C-16HF1-L30 FSTS 16 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Fail-Safe Transfer Switch, ... None None 2U Horizontal Current (A) false
C-16HF1-C20 FSTS 16 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Fail-Safe Transfer Switch, ... None None 2U Horizontal Current (A) false
PTTS-H008-0-02M FSTS 8 3.3 208 16 16 1-Phase (L-L) IEC C20 100-240V Inlet Sentry Fail Safe Transfer S... None None 1U Horizontal None false
PTTS-H008-O-02M FSTS 8 1.9 120 16 16 1-Phase (L-L) IEC C20 100-240V Inlet Sentry Fail Safe Transfer S... None None 1U Horizontal None false
CB-12H1-C20 Basic 12 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Basic PDU, 12 NEMA 5-20R ou... None None 1U Horizontal None false
CB-12H2-L630 Basic 12 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Basic PDU, 12 IEC C13 outle... None None 1U Horizontal None false
CB-26VOAE01F6 Basic 26 1.9 120 16 16 1-Phase (L-N) IEC C20 100-240V Inlet Basic PDU, (24) IEC C13 + (... None None 0U Vertical None false
CB-12H2-C20 Basic 12 3.3 208 20 16 1-Phase (L-L) IEC C20 200-240V Inlet Basic PDU, 12 IEC C13 outle... None None 1U Horizontal None false
C1W24VS-1AFA25A5 Switched 24 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet PRO1 Switched PDU with PIPS... Sense None 0U Vertical PIPS false
CB-12H1-L530 Basic 12 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Basic PDU, 12 NEMA 5-20R ou... None None 1U Horizontal None false
C1W24VS-1DFA25A5 Switched 24 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P PRO1 Switched PDU with PIPS... Sense None 0U Vertical PIPS false
C1W24VT-5PPA17AC Switched 24 17.3 415 30 24 3-Phase Wye (L-N) 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched PRO1, PIPS (Per In... Sense None 0U Vertical PIPS false
C1W24VT-5CPA17AC Switched 24 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Switched PRO1, PIPS (Per In... Sense None 0U Vertical PIPS false
STV-4503C Switched 30 11.5 415 20 16 3-Phase Wye (L-N) 240/415V Wye 20A IEC 60309 3P+N+G 6Hr Switched PIPS PRO2, Per Inp... Current (A) None 0U Vertical PIPS false
STV-4503A Switched 30 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-20P Switched PIPS PRO2, Per Inp... Current (A) None 0U Vertical PIPS false
STV-4502L Switched 30 5.7 208 20 16 3-Phase Wye (L-L) NEMA L21-20P Switched PIPS PRO2, Per Inp... Current (A) None 0U Vertical PIPS false
STV-4503D Switched 30 17.3 415 30 24 3-Phase Wye (L-N) 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched PIPS PRO2, Per Inp... Current (A) None 0U Vertical PIPS false
48DCWC-16-2X100-A0 -48 VDC 16 9.6 -48 200 200 DC Terminals PRO1 -48VDC Remote Power Ma... None Current (A) 2U Horizontal None false
48DCWC-12-2X100-A1NB -48 VDC 12 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... None Current (A) 2U Horizontal None false
48DCWC-08-2X100-B0NB -48 VDC 8 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... None Current (A) 2U Horizontal None false
48DCWC-04-4X070-D0NB -48 VDC 4 13.4 -48 280 280 DC Terminals PRO1 -48 VDC Remote Power M... None Current (A) 2.5U Horizontal None false
48DCWC-10-2X300-E0NB -48 VDC 10 28.8 -48 600 600 DC Terminals PRO1 -48 VDC Remote Power M... None Current (A) 3U Horizontal None false
48DCWC-04-4X125-E0NB -48 VDC 4 24.0 -48 500 500 DC Terminals PRO1 -48 VDC Remote Power M... None Current (A) 2.5U Horizontal None false
48DCWC-16-2X600-E0 -48 VDC 16 57.6 -48 1200 1200 DC Terminals PRO1 Switched -48 VDC Remot... None Current (A) 4U Horizontal None false
48DCWC-04-2X100-D0NB -48 VDC 4 9.6 -48 200 200 DC Terminals PRO1 -48 VDC Remote Power M... None Current (A) 2U Horizontal None false
1 2 3 5 Next →