Smart POPS CSG-24V2/E 3.3kW - 7.3kW (18) C13 & (6) C19 outlets Rack PDU

Key Features

  • Network monitoring

    Network Monitoring

    Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.

  • Linkable expansion

    Linkable Expansion

    Connect an Expansion rack PDU to a Master rack PDU for power monitoring of separate power circuits from a single IP address.

  • Enviromental monitoring

    Temperature/ Humidity Monitoring

    Master and Link (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.

  • Input current monitor

    Auto-Flip Current Display

    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.

  • Pips

    Per-Inlet Power Sensing

    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. PIPS includes voltage, active power, apparent power, power factor, and energy.

  • Pops

    Per-Outlet Power Sensing

    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. POPS includes voltage, active power, apparent power, power factor, and energy.

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • High retention outlets

    High Retention Locking Outlets

    Receptacles have high retention and are compatible with P-Lock type power cords.

  • Flexible mounting

    Flexible Mounting

    This rack PDU includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

EOL End of Life

More Info:

Demo Contact Us Buy Now

More Info:

EOL End of Life

Family and Product Details

  • Family Description

    The Server Technology® Smart POPS PDU provides local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet. The integral PIPS® and POPS® technology provides accurate measurement of current (billing-grade), voltage, active power, apparent power, power factor, crest factor, and accumulated energy at the input and at each output. These power data points, along with temperature and humidity measurements (provided via optional probes), are accessible through the built-in Web and CLI interfaces as well as through SNMP. The Smart POPS “Master" PDU can be connected to a Smart POPS “Link" PDUs to extend the network access to the redundant or secondary power feed.

  • Family Specifications
    • Branch Monitoring: Sense
    • Branch Overcurrent Protection: 5 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: Auto-Orient
    • Input Monitoring: PIPS
    • Locking Outlets: Yes
    • Max Operating Temperature: 50 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: POPS
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 61.0
    • Product Height (mm): 1550
    • Product Max Depth (inch): 3.5
    • Product Max Depth (mm): 89
    • Product Nominal Depth (inch): 3.5
    • Product Nominal Depth (mm): 89
    • Product Width (inch): 1.75
    • Product Width (mm): 45
  • Product Specifications
    • CSG-24V2C415A1 (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 5.0
      Input Plug Type: NEMA L6-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
    • CSG-24VEK415A1 (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 7.3
      Input Plug Type: IEC 230V/32A 2P+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
    • CSG-24V2A415A1 (Smart POPS)
      Requires PTCORD-L1, -L2, -L3, or –L4
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: IEC C20 200-240V Inlet
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
    • CSG-24VEA415A1 (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 3.6
      Input Plug Type: IEC C20 230V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
    • CSG-24V2C417A1 (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 5.0
      Input Plug Type: NEMA L6-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/End
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
    • CSG-24V2A417A1 (Smart POPS)
      Requires PTCORD-L1, -L2, -L3, or –L4
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: IEC C20 200-240V Inlet
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/End
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
  • Drawings

    Design Diagram - DD 412-0436-18

    Wiring Diagram - WD 495-0436-18

  • Documents