Smart PDU - 11.0kW, C2S36CE-EQAF2M66

Key Features

  • Network monitoring
    Network Monitoring
    Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
  • Hot swappable
    Hot-Swap Network Card
    Network access is ensured when power is lost to the Master unit with backup power provided by the primary link unit.
  • Multi link expansion
    Star Multi-Linking
    Provides the ability to link up to four power circuits using one IP address. Primary link provides backup power to network card.
  • Enviromental monitoring
    Temperature/Humidity Monitoring
    Master and Link units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.
  • Input current monitor
    Auto-Flip Current Display
    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.
  • Pips
    Per-Inlet Power Sensing
    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. PIPS includes voltage, active power, apparent power, power factor, and energy.
  • Branch current monitoring
    Branch Current Monitoring
    PRO2 monitors current at each breaker branch and provides SNMP-based alerts and emails on high usage that risks a tripped circuit.
  • Branch circuit protection
    Branch Circuit Protection
    This PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.
  • Hdot
    High Density Outlet Technology
    The highest outlet density available in a network connected PDU. Meets IEC C13 and C19 specifications, plus high native retention and UL94V-0 flame rating.
  • High retention outlets
    High Retention Locking Outlets
    Receptacles have high retention and are compatible with P-Lock type power cords.
  • High temp
    High Temperature Rating
    This product has been tested and approved for safe and reliable operation in 60 °C data center environments.
  • Flexible mounting
    Flexible Mounting
    Includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).
  • Cisco dev
    Cisco EnergyWise¹ Compliant
    Meets the requirements set forth by Cisco Systems, Inc. for its EnergyWise program for monitoring of device energy.

Description

The Server Technology® PRO2 Smart PDU provides local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet. The integral PIPS® technology provides billing-grade accurate measurement of current, voltage, active power, apparent power, power factor, crest factor, and accumulated energy at the input. These power data points, along with temperature and humidity measurements (provided via optional probes), are accessible through the built-in Web and CLI interfaces as well as through SNMP. The PRO2 Smart “Master” PDU can be connected to as many as three (with optional module) PRO2 Smart “Link” PDU to extend the network access to the redundant or secondary power feed without the risks of a daisy chain linking configuration.

Inputs

Input Voltage (V): 230
Input Plug: IEC 230V/63A 2P+PE 6Hr
Input Current (A): 63
Input Current Rated (A): 48
Input Power Capacity (kW): 11.0

Outputs

Connector Rating
(24) x IEC 60320/C13 Global Rating: ≤ 10A @230V L-N
(12) x IEC 60320/C19 Global Rating: ≤ 16A @230V L-N

Branch Circuit Protection

UL489 Compliant 2-pole, 20A trip circuit breakers, three (3) branch, rating: ≤ 16A, 10 kAIC Interrupt Rating

Physical

Dimensions: 70.0in tall x 2.2in wide x 2.5in deep [1778mm x 56mm x 64mm]

Environmental

Operating Environment: 32°F to 140°F / 0°C to 60°C | 8%RH to 90%RH non-condensing | 6,500ft/2km elevation
Storage Environment: -40°F to 185°F / -40°C to 85°C | 8%RH to 90%RH non-condensing | 50,000ft/15km elevation
Quiescent / Unloaded Power Draw: < 10W for all configurations

Communications & Security

10/100/1000 Mbps Ethernet (RJ-45 connector), RS-232 serial (RJ-45 connector)
Two (2) temperature/humidity sensor inputs (4P4C), Link port (RJ-12) - {also on Link PDU}
Web-browser GUI and command-line interface (CLI): HTTP/HTTPS, TLSv1.2, SSHv2, Telnet, SNMPv2c and v3 (GET, SET, Traps), IPv4 and IPv6, LDAPv3/LDAPS, TACACS+, RADIUS, FTP/SFTP

Certifications

Global:
TUV T-Mark to EN 60950-1:2006+A11+A1+A12+A2
EMC to EN55024 (2010) and EN55032 (2012)
CE Compliant
RoHS, European Hazardous Materials Directive (Recast) 2011/65/EU
WEEE Compliant

Measurement Accuracy

Input Measurement Accuracy:
Input Measurement Accuracy
LED Current = ± 10% at 0.1 amp (0.5 - 9.9 amps) and 1 amp (> 9.9 amps) resolution
GUI Current = ± 1% at 0.01 amp resolution (above 0.5 amp)
Voltage = ± 1% at 0.1 volt resolution (nominal ± 10%)
Active Power = ± 1% at 1 watt resolution
Apparent Power = ± 1% at 1 volt-amp resolution
Power Factor = ± 3% at 0.01 resolution
Crest Factor = ± 10% at 0.1 resolution
Energy = ± 1% at 0.1 kilowatt-hour resolution

Branch Measurement Accuracy
Current = ± 3% at 0.01 amp resolution (above 0.5 amp)

More Info:

Download Datasheet Contact Us