Metered PDU - 3.3kW, C-12H0A113

Key Features

  • Auto flip current display r4
    Auto-Flip Current Display
    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.
  • High retention locking outlets r4
    High Retention Locking Outlets
    PRO2 receptacles have high retention and are compatible with P-Lock type power cords.
  • High temperature rating r4
    High Temperature Rating
    This product has been tested and approved for safe and reliable operation in 60 °C data center environments.

Description

The Server Technology® Metered PDU provides reliable power distribution with local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet.

Inputs

Input Voltage (V): 208
Input Plug: IEC C20 100-240V Inlet
Input Current (A): 20
Input Current Rated (A): 16
Input Power Capacity (kW): 3.3
Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7

Outputs

Connector Rating
(12) x IEC 60320/C13 North American Rating: ≤ 12A @208V L-L (15A Peak)
Global Rating: ≤ 10A @230V L-N

Branch Circuit Protection

Physical

Dimensions: 1.75in tall x 17.2in wide x 5.0in deep [45mm x 437mm x 127mm]

Environmental

Operating Environment: 32°F to 140°F / 0°C to 60°C | 8%RH to 90%RH non-condensing | 6,500ft/2km elevation
Storage Environment: -40°F to 185°F / -40°C to 85°C | 8%RH to 90%RH non-condensing | 50,000ft/15km elevation
Quiescent / Unloaded Power Draw: < 10W for all configurations

Communications & Security

Not Applicable

Certifications

North American:
Safety (Listed & Certified, cTUVus mark)
  • UL 62368-1
  • CSA C22.2 No. 62368-1


Global:
Safety
  • EN IEC 62368-1 (TUVR certified, T-mark)
  • IEC 62368-1 incl. regional, national and harmonized differences (IECEE CB scheme) EMC

CE Mark
  • 2011/65/EU (RoHS Directive)
  • 2014/35/EU (Low Voltage Directive)
  • 2014/30/EU (EMC Directive)
UKCA Mark
  • RoHS
  • Electrical Equipment (Safety)

Measurement Accuracy

Input Measurement Accuracy:
LED Current = ± 10% at 0.1 amp (1.0 - 9.9 amps) and 1 amp (> 9.9 amps) resolution

More Info:

Download Datasheet Contact Us