-48 VDC PDU - 9.6kW, 48DCWB-12-2X100-A1NB
Key Features
-
Network MonitoringGain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.
-
Hot-Swap Network CardNetwork access is ensured when power is lost to the Primary unit with backup power provided by the Linked unit.
-
Temperature/Humidity MonitoringPrimary and Expansion (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.
-
Output Current MonitoringNetwork monitoring provides access to current draw at each output and alerts when high usage risks a tripped circuit.
-
Output ControlCycle power to individual outputs or groups of outputs to reboot devices or to power off unused terminals.
Description
No description available.Inputs
Input Voltage (V): | -48 |
Input Current (A): | 200 |
Input Current Rated (A): | 200 |
Input Power Capacity (kW): | 9.6 |
Outputs
Terminals: (8) x Screw-down terminals (10A max) and (4) x #10 dual-studs on 3/4 in. center (70A max)Branch Circuit Protection
GMT Fuses Included, user to select TPC fuses:FUSE-TPC-10 | 10A Bussmann Telpower fuse |
FUSE-TPC-15 | 15A Bussmann Telpower fuse |
FUSE-TPC-20 | 20A Bussmann Telpower fuse |
FUSE-TPC-25 | 25A Bussmann Telpower fuse |
FUSE-TPC-30 | 30A Bussmann Telpower fuse |
FUSE-TPC-40 | 40A Bussmann Telpower fuse |
FUSE-TPC-50 | 50A Bussmann Telpower fuse |
FUSE-TPC-60 | 60A Bussmann Telpower fuse |
FUSE-TPC-75 | 75A Bussmann Telpower fuse |
FUSE-TPC-100 | 100A Bussmann Telpower fuse |
FUSE-TPC-125 | 125A Bussmann Telpower fuse |
Physical
Dimensions: 3.5in tall x 17.0in wide x 16.0in deep [89mm x 432mm x 407mm]Environmental
Operating Environment: 32°F to 122°F / 0°C to 50°C | 8%RH to 90%RH non-condensing | 6,500ft/2km elevationStorage Environment: -40°F to 185°F / -40°C to 85°C | 8%RH to 90%RH non-condensing | 50,000ft/15km elevation
Quiescent / Unloaded Power Draw: < 10W for all configurations
Communications & Security
10/100/1000 Mbps Ethernet (RJ-45 connector), RS-232 serial (RJ-45 connector)Two (2) temperature/humidity sensor inputs (4P4C), Link port (RJ-12) - {also on Link PDU}
Web-browser GUI and command-line interface (CLI): HTTP/HTTPS, TLSv1.2, SSHv2, Telnet, SNMPv2c and v3 (GET, SET, Traps), IPv4 and IPv6, LDAPv3/LDAPS, TACACS+, RADIUS, FTP/SFTP
Certifications
North American:Safety (Listed & Certified, cTUVus mark)
- UL 62368-1
- CSA C22.2 No. 62368-1
- FCC Part 15 Subpart B Sections 15.107 & 15.109, Class A
- CAN ICES-003, Class A
Global:
Safety
- EN IEC 62368-1 (TUVR certified, T-mark)
- IEC 62368-1 incl. regional, national and harmonized differences (IECEE CB scheme) EMC
- EN 55032 / CISPR 32
- EN 55035 / CISPR 35
- EN 61000-3-2 / IEC 61000-3-2
- EN 61000-3-3 / IEC 61000-3-3
CE Mark
- 2011/65/EU (RoHS Directive)
- 2014/35/EU (Low Voltage Directive)
- 2014/30/EU (EMC Directive)
- RoHS
- Electrical Equipment (Safety)
- Electromagnetic Compatibility
GR-1089-Core: Sections 1-4, 7, 9, and 10
GR-63-Core: Sections 4.1, 4.2, 4.3, 4.4, 4.5, and 4.7
Measurement Accuracy
Output Measurement Specifications10A Outputs:
Minimum current required: 0.10
Maximum current measured: 10.5
Displayed resolution: Hundredths (0.01)
Accuracy: ±5.0%
70A Outputs:
Minimum current required: 0.70A
Maximum current measured: 70.5A
Displayed resolution: 0.1A
Accuracy: ±5.0%