Getting Started
Thank you for purchasing the world's most advanced and reliable Rack Power Distribution Unit (PDU) from Server Technology, the leader in PDU technology for over 30 years. This new PDU is designed, engineered, and manufactured to deliver quality power for years to come. We know that you will be thrilled with your purchase and our team of power experts is available to answer any questions you may have regarding the application or usage of your new Server Technology PDU.
Getting the Manual
PDU products are intuitive to install. To obtain a complete user manual for ongoing operations, visit our technical library, then choose Product Manuals, and then find your PDU series/model number in the list of PDF manuals. The manual will give you the information you need to install or configure your new PDU as well as serve as a great reference for future operational needs.
Physical Installation and Mounting
The PDU is intended to be mounted in any suitable location, typically within your data center rack or cabinet. A wide range of mounting options is available, which may be found in our Mounting Bracket Guide.
Network Enabled PDU
All network-attached PDUs include Plug-n-Play operation when deployed into an existing power system environment. All network-attached PDUs include a robust web interface that allows configuration settings to be applied. The factory default web access information for your network-attached PDU is:
For PRO4X models:
Name: admin (Five lowercase characters, including the letter "i")
Password: legrand (Seven lowercase characters)
Accessibility: PDU boots with the DHCP option and uses the APIPA link-local address, which can be accessed from https://pdu.local using a DHCP-configured laptop connected to the PDU's Ethernet port.
For PRO3X models:
Name: admn (Four lowercase characters, without the letter "i")
Password: admn (Same four lowercase characters as above)
Accessibility: PDU boots with the DHCP option and uses the APIPA link-local address, which can be accessed from https://pdu.local using a DHCP-configured laptop connected to the PDU's Ethernet port.
For PRO1 and PRO2 models:
Name: admn (Four lowercase characters, without the letter "i")
Password: admn (Same four lowercase characters as above)
Default IP Address: 192.168.1.254
Subnet: 255.255.255.0
Note: You can also configure PDUs using a command-line interface via the Serial RS232-port through an ANSI terminal program (e.g. HyperTerminal) and these settings: 9600 baud, no parity, 8 data bits, 1 stop bit. DHCP is also supported and our products ship with DHCP enabled.
Technical Support
Our experienced technical support team knows power inside and out and can answer your setup and usage questions to help you get started if you need it. Contact Support at 800-835-1515 (+1-775-284-2000) during the hours 8am-5pm (PST) Monday-Friday or email our team at support@servertech.com.
Warranty
All Server Technology PDUs are shipped with a standard 2-year limited parts & labor warranty. Need extended support? Installation and Configuration assistance is available at the time of purchase. Visit
https://www.servertech.com/support/server-tech-warranty or contact your local Server Technology representative for more information.
Patents
Information on Server Technology patents is available on the website
at
https://www.servertech.com/about-us/patent-search
Information in this document is current as of the time of publishing. Contact your
Server Technology representative for the most up-to-date information.