Basic Automatic Transfer Switch (ATS) Dual inlets 2.8kW - 7.3kW (8) C13 outlets Rack PDU

Key Features

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description

    The Fail-Safe Transfer Switch (FSTS) features two input power feeds, from separate AC circuits, to supply single-power supply equipment with dual, redundant power sources. A primary AC circuit provides power to the connected device(s). If that primary power sources becomes unavailable for whatever reason, then the FSTS auto-switches to the secondary power source to support the connected equipment. The transfer from one power source to the other is seamless to the connected equipment. When the secondary power source is available, an interruption of the primary power source will not affect the equipment's uptime or performance. Unique to the FSTS is the ability to designate which power source is primary and which is secondary. With the Primary Select switch, a power engineer simply toggles the switch from primary to secondary, which transfers the load from one power feed to the other. Now, the “secondary" becomes “primary" and the power engineer can safely work on the first power source without dropping power to the connected equipment. Also exclusive to the FSTS is the ability to select the high voltage (208-230V) or low voltage (110-120V) operating range of the AC power source. Use the FSTS as a universal power transfer switch for all cabinets and servers, regardless of the voltage. Before applying power for the first time, just remove a panel and then choose the appropriate voltage range

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection:
    • Branch Overcurrent Protection Type: None
    • Dual Input: Yes
    • High Retention Outlets: No
    • Input Current Display: None
    • Input Monitoring: None
    • Locking Outlets: No
    • Max Operating Temperature: 40 °C
    • Fast Movers: No
    • Mounting: 1U Horizontal
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 1.75
    • Product Height (mm): 45
    • Product Max Depth (inch): 8.0
    • Product Max Depth (mm): 204
    • Product Nominal Depth (inch): 8.0
    • Product Nominal Depth (mm): 204
    • Product Width (inch): 17.2
    • Product Width (mm): 437
    • Transfer Switch: Yes
    • Transfer Switch Phase Synch Required: Yes
  • Product Specifications
    • PTTS-H008-0-02M (FSTS)
      Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: IEC C20 100-240V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Horizontal
      Total Outlets: 8
      IEC C13 Count: 8
    • PTTS-H008-O-02M (FSTS)
      Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7
      Download Datasheet
      Input Power Capacity (kW): 1.9
      Input Plug Type: IEC C20 100-240V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 120
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Horizontal
      Total Outlets: 8
      IEC C13 Count: 8
  • Drawings

    Design Drawing - DD 412-0407-1

    Wiring Diagram - WD 495-0407-21

  • Documents