Rack PDU

EOL End of Life

More Info:

Contact Us Buy Now

More Info:

EOL End of Life

Family and Product Details

  • Family Description
  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 5 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 1-pole
    • Dual Input: No
    • High Retention Outlets: No
    • Input Current Display: Standard
    • Input Monitoring: PIPS
    • Locking Outlets: Yes
    • Max Operating Temperature: 50 °C
    • Fast Movers: No
    • Mounting: 2U Horizontal
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 3.5
    • Product Height (mm): 89
    • Product Max Depth (inch): 10.1
    • Product Max Depth (mm): 257
    • Product Nominal Depth (inch): 10.1
    • Product Nominal Depth (mm): 257
    • Product Width (inch): 17.2
    • Product Width (mm): 437
  • Product Specifications
    • CS-15H54454C3-013 (Smart)
      Download Datasheet
      Input Power Capacity (kW): 17.3
      Input Plug Type: 240/415V Wye 30A IEC 60309 3P+N+G 6Hr
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 415
      Input Phase: 3-Phase Wye (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 15
      IEC C13 Count: 3
      IEC C19 Count: 12
    • CS-15H5Z454C3-013 (Smart)
      Download Datasheet
      Input Power Capacity (kW): 17.3
      Input Plug Type: NEMA L22-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 415
      Input Phase: 3-Phase Wye (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 15
      IEC C13 Count: 3
      IEC C19 Count: 12
    • CS-15H4J454C3-013 (Smart)
      Download Datasheet
      Input Power Capacity (kW): 11.1
      Input Plug Type: 230/400V Wye 16A IEC 60309 3P+N+PE 6Hr
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 400
      Input Phase: 3-Phase Wye (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 15
      IEC C13 Count: 3
      IEC C19 Count: 12
    • CS-15H4K454C3-013 (Smart)
      Download Datasheet
      Input Power Capacity (kW): 22.0
      Input Plug Type: 230/400V Wye 32A IEC 60309 3P+N+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 400
      Input Phase: 3-Phase Wye (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 15
      IEC C13 Count: 3
      IEC C19 Count: 12
  • Drawings
  • Documents