Switched POPS CWG-30VY/D 5.7kW - 8.6kW (24) C13 & (6) C19 outlets Rack PDU

Key Features

  • Network monitoring

    Network Monitoring

    Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.

  • Linkable expansion

    Linkable Expansion

    Connect an Expansion rack PDU to a Master rack PDU for power monitoring of separate power circuits from a single IP address.

  • Enviromental monitoring

    Temperature/ Humidity Monitoring

    Master and Link (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.

  • Pops

    Per-Outlet Power Sensing

    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. POPS includes voltage, active power, apparent power, power factor, and energy.

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Outlet control

    Outlet Control

    On Switched rack PDUs, cycle power to individual outlets or groups of outlets to reboot servers. Or, power off unused receptacles.

  • Flexible mounting

    Flexible Mounting

    This rack PDU includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

  • Pips

    Per-Inlet Power Sensing

    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. PIPS includes voltage, active power, apparent power, power factor, and energy.

EOL End of Life

More Info:

Demo Contact Us Buy Now

More Info:

EOL End of Life

Family and Product Details