Metered C-12V1 1.9kW - 2.8kW (12) NEMA 5-20R outlets Rack PDU

Key Features

  • Input current monitor

    Auto-Flip Current Display

    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description

    The Server Technology® Metered PDU provides reliable power distribution with local LED input current monitoring, allowing IT personnel to determine safe levels of loading on a per-phase basis while installing equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 100 kA
    • Branch Overcurrent Protection Type: Fuse Holder
    • Dual Input: No
    • High Retention Outlets: No
    • Input Current Display: Auto-Orient
    • Input Monitoring: Current (A)
    • Locking Outlets: No
    • Max Operating Temperature: 40 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 31.25
    • Product Height (mm): 794
    • Product Max Depth (inch): 2.25
    • Product Max Depth (mm): 58
    • Product Nominal Depth (inch): 2.25
    • Product Nominal Depth (mm): 58
    • Product Width (inch): 1.75
    • Product Width (mm): 45
  • Product Specifications
    • C-12V1-C20M (Metered)
      Requires PTCORD-L5, -L6, or –L7
      Download Datasheet
      Input Power Capacity (kW): 1.9
      Input Plug Type: IEC C20 100-120V Inlet
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 120
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 12
      NEMA 5-20R Count: 12
    • C-12V1-L30M (Metered)
      Download Datasheet
      Input Power Capacity (kW): 2.8
      Input Plug Type: NEMA L5-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 120
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 12
      NEMA 5-20R Count: 12
    • C-12V1-L20M (Metered)
      Download Datasheet
      Input Power Capacity (kW): 1.9
      Input Plug Type: NEMA L5-20P
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 120
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 12
      NEMA 5-20R Count: 12
  • Drawings

    Design Diagram - DD 412-0387-1

    Wiring Diagram - WD 495-0387-1

  • Documents