Basic CB-26V2 5.0kW (24) C13 & (2) C19 outlets Rack PDU

Key Features

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Flexible mounting

    Flexible Mounting

    This rack PDU includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

  • High retention outlets

    High Retention Locking Outlets

    Receptacles have high retention and are compatible with P-Lock type power cords.

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description

    The Server Technology® Basic PDU provides reliable power distribution for installing IT equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 5 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
    • Dual Input: No
    • High Retention Outlets: No
    • Input Current Display:
    • Input Monitoring: None
    • Locking Outlets: No
    • Max Operating Temperature: 50 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 35.5
    • Product Height (mm): 902
    • Product Max Depth (inch): 2.5
    • Product Max Depth (mm): 64
    • Product Nominal Depth (inch): 1.75
    • Product Nominal Depth (mm): 45
    • Product Width (inch): 1.75
    • Product Width (mm): 45
  • Product Specifications
    • CB-26V2CE01F6 (Basic)
      Download Datasheet
      Input Power Capacity (kW): 5.0
      Input Plug Type: NEMA L6-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Bottom/Front
      Total Outlets: 26
      IEC C13 Count: 24
      IEC C19 Count: 2
    • CB-26V0AE01F6 (Basic)
      Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7
      Download Datasheet
      Input Power Capacity (kW): 3.6
      Input Plug Type: IEC C20 100-240V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 26
      IEC C13 Count: 24
      IEC C19 Count: 2
    • CB-26VOAE01F6 (Basic)
      Requires PTCORD-L1, -L2, -L3, -L4, -L5, -L6, or –L7
      Download Datasheet
      Input Power Capacity (kW): 1.9
      Input Plug Type: IEC C20 100-240V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 120
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 26
      IEC C13 Count: 24
      IEC C19 Count: 2
  • Drawings

    Design Diagram - DD 412-0958-2

    Wiring Diagram - WD 495-0958-2

  • Documents