Basic CB-24V2/E 7.3kW (24) C13 outlets

Key Features

  • Flexible mounting

    Flexible Mounting

    This rack PDU includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

  • Branch circuit protection

    Branch Circuit Protection

    This rack PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description

    The Server Technology® Basic PDU provides reliable power distribution for installing IT equipment into the rack/cabinet.

  • Family Specifications
    • Branch Monitoring: None
    • Branch Overcurrent Protection: 5 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: None
    • Input Monitoring: None
    • Locking Outlets: Yes
    • Max Operating Temperature: 50 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 34.0
    • Product Height (mm): 864
    • Product Max Depth (inch): 3.5
    • Product Max Depth (mm): 89
    • Product Nominal Depth (inch): 2.0
    • Product Nominal Depth (mm): 51
    • Product Width (inch): 1.75
    • Product Width (mm): 45
  • Product Specifications
    • CB-24VEK401-001 (Basic)
      Download Datasheet
      Input Power Capacity (kW): 7.3
      Input Plug Type: IEC 230V/32A 2P+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 24
    • CB-24VEA401-001 (Basic)
      Requires PTCORD-L1, -L2, -L3, or –L4
      Download Datasheet
      Input Power Capacity (kW): 3.6
      Input Plug Type: IEC C20 200-240V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 24
  • Drawings

    Design Diagram - DD 412-0570-2

    Wiring Diagram - WD 495-0570-2

  • Documents