Switched -48VDC (4) 70A inputs (4) 70A outputs

Key Features

  • Network monitoring

    Network Monitoring

    Gain access to valuable data through connections including HTTP(S), SSH, Telnet, SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.

  • Linkable expansion

    Linkable Expansion

    Connect an Expansion rack PDU to a Master rack PDU for power monitoring of separate power circuits from a single IP address.

  • Enviromental monitoring

    Temperature/ Humidity Monitoring

    Master and Link (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.

  • Cdu key features icon branch circuit protection 01

    Disconnect Rated Circuit Protection

    Each output is protected by a fuse or circuit breaker and is rated for hot disconnect.

  • Cdu key features icon branchcurrentmonitoring 01

    Output Current Monitoring

    Network monitoring provides access to current draw at each output and alerts when high usage risks a tripped circuit.

  • Cdu key features icon individualoutletcontrol 01

    Output Control

    Cycle power to individual outputs or groups of outputs to reboot devices or to power off unused terminals.

More Info:

Demo Contact Us Buy Now

More Info:

Family and Product Details