Rack PDU

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description
  • Family Specifications
    • Branch Monitoring: Current (A)
    • Branch Overcurrent Protection: 10 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: Auto-Orient
    • Input Monitoring: PIPS
    • Locking Outlets: Yes
    • Max Operating Temperature: 50 °C
    • Fast Movers: No
    • Mounting: 2U Horizontal
    • Outlet Monitoring: POPS
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 3.5
    • Product Height (mm): 89
    • Product Max Depth (inch): 17.5
    • Product Max Depth (mm): 445
    • Product Nominal Depth (inch): 17.5
    • Product Nominal Depth (mm): 445
    • Product Width (inch): 17.2
    • Product Width (mm): 437
  • Product Specifications
    • C2XG24SN-EPJN5D6 (Switched POPS)
      Download Datasheet
      Input Power Capacity (kW): 7.3
      Input Plug Type: IEC 230V/32A 2P+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 24
      IEC C13 Count: 18
      Cx Count: 6
    • C2WG24SN-EPJN5D6 (Switched POPS)
      Download Datasheet
      Input Power Capacity (kW): 7.3
      Input Plug Type: IEC 230V/32A 2P+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Horizontal
      Total Outlets: 24
      IEC C13 Count: 18
      Cx Count: 6
    • C2XG24SN-2CJN5D6 (Switched POPS)
      Download Datasheet
      Input Power Capacity (kW): 6.0
      Input Plug Type: NEMA L6-30P
      Input Current (A): 30
      Input Current Rated (A): 30
      Input Nominal Voltage (V): 200
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Horizontal
      Total Outlets: 24
      IEC C13 Count: 18
      Cx Count: 6
  • Drawings
  • Documents