Rack PDU Selector

  • Product Type

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Phase

  • Input Current

  • Input Plug Type

  • Input Power Capacity

  • PDU Platform

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • Branch Monitoring

  • Show Advanced Options
Displaying Product 1 - 100 of 535 in total
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description PDU Platform Outlet Monitoring Dimensions Mounting Branch Monitoring Input Monitoring Alt Phase
C4S48RA-2QBE2FD7 Smart 48 10.0 208 60 48 1-Phase (L-L) IEC 208V/60A 2P+G 6Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-ENBE2FD7 Smart 48 3.6 230 16 16 1-Phase (L-N) IEC 230V/16A 2P+PE 6Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-EPBE2FD7 Smart 48 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-EQBE2FD7 Smart 48 11.0 230 63 48 1-Phase (L-N) IEC 230V/63A 2P+PE 6Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-DBBE2FD7 Smart 48 5.7 208 20 16 3-Phase Delta (L-L) NEMA L15-20P Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-DCBE2FD7 Smart 48 8.6 208 30 24 3-Phase Delta (L-L) NEMA L15-30P Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-YBBE2FD8 Smart 48 5.7 208 20 16 3-Phase Wye (L-L) NEMA L21-20P Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-YCBE2FD8 Smart 48 8.6 208 30 24 3-Phase Wye (L-L) NEMA L21-30P Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-5BBD2FD3 Smart 48 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-20P Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-5CBD2FD3 Smart 48 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-GNBD2FD3 Smart 48 11.5 415 20 16 3-Phase Wye (L-N) 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-GPBD2FD3 Smart 48 17.3 415 30 24 3-Phase Wye (L-N) 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-DFBD2FD3 Smart 48 14.4 208 50 40 3-Phase Delta (L-L) CS8365 3P+G 50A Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-DQBD2FD3 Smart 48 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S48RA-YQBD2FD3 Smart 48 17.3 208 60 48 3-Phase Wye (L-L) 208V Wye 60A IEC 60309 3P+N+G 9Hr Smart PRO4X iX PDU, 48 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-0ABE2FD7 Switched 48 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-2BBE2FD7 Switched 48 3.3 208 20 16 1-Phase (L-L) NEMA L6-20P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-2CBE2FD7 Switched 48 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-2QBE2FD7 Switched 48 10.0 208 60 48 1-Phase (L-L) IEC 208V/60A 2P+G 6Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-ENBE2FD7 Switched 48 3.6 230 16 16 1-Phase (L-N) IEC 230V/16A 2P+PE 6Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-EPBE2FD7 Switched 48 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-EQBE2FD7 Switched 48 11.0 230 63 48 1-Phase (L-N) IEC 230V/63A 2P+PE 6Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-DBBE2FD7 Switched 48 5.7 208 20 16 3-Phase Delta (L-L) NEMA L15-20P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-DCBE2FD7 Switched 48 8.6 208 30 24 3-Phase Delta (L-L) NEMA L15-30P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-YBBE2FD8 Switched 48 5.7 208 20 16 3-Phase Wye (L-L) NEMA L21-20P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-YCBE2FD8 Switched 48 8.6 208 30 24 3-Phase Wye (L-L) NEMA L21-30P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-5BBD2FD3 Switched 48 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-20P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-5CBD2FD3 Switched 48 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-GNBD2FD3 Switched 48 11.5 415 20 16 3-Phase Wye (L-N) 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-GPBD2FD3 Switched 48 17.3 415 30 24 3-Phase Wye (L-N) 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-DFBD2FD3 Switched 48 14.4 208 50 40 3-Phase Delta (L-L) CS8365 3P+G 50A Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-DQBD2FD3 Switched 48 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-YQBD2FD3 Switched 48 17.3 208 60 48 3-Phase Wye (L-L) 208V Wye 60A IEC 60309 3P+N+G 9Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4G48RA-0ABE2FD7 Switched POPS 48 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-2BBE2FD7 Switched POPS 48 3.3 208 20 16 1-Phase (L-L) NEMA L6-20P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-2CBE2FD7 Switched POPS 48 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-2QBE2FD7 Switched POPS 48 10.0 208 60 48 1-Phase (L-L) IEC 208V/60A 2P+G 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-ENBE2FD7 Switched POPS 48 3.6 230 16 16 1-Phase (L-N) IEC 230V/16A 2P+PE 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-EPBE2FD7 Switched POPS 48 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-EQBE2FD7 Switched POPS 48 11.0 230 63 48 1-Phase (L-N) IEC 230V/63A 2P+PE 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-DBBE2FD7 Switched POPS 48 5.7 208 20 16 3-Phase Delta (L-L) NEMA L15-20P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-DCBE2FD7 Switched POPS 48 8.6 208 30 24 3-Phase Delta (L-L) NEMA L15-30P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-YBBE2FD8 Switched POPS 48 5.7 208 20 16 3-Phase Wye (L-L) NEMA L21-20P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-YCBE2FD8 Switched POPS 48 8.6 208 30 24 3-Phase Wye (L-L) NEMA L21-30P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-5BBD2FD3 Switched POPS 48 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-20P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-5CBD2FD3 Switched POPS 48 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-GNBD2FD3 Switched POPS 48 11.5 415 20 16 3-Phase Wye (L-N) 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-GPBD2FD3 Switched POPS 48 17.3 415 30 24 3-Phase Wye (L-N) 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-DFBD2FD3 Switched POPS 48 14.4 208 50 40 3-Phase Delta (L-L) CS8365 3P+G 50A Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-DQBD2FD3 Switched POPS 48 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G48RA-YQBD2FD3 Switched POPS 48 17.3 208 60 48 3-Phase Wye (L-L) 208V Wye 60A IEC 60309 3P+N+G 9Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4S36RA-RHBE2FE2 Smart 36 7.3 230 32 32 1-Phase (L-N) 230V 56 Series 56P332 Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4G36RA-2PBE2FE2 Switched POPS 36 5.0 208 30 24 1-Phase (L-N) IEC 240V/30A 2P+PE 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G36RA-2HBE2FE2 Switched POPS 36 10.0 208 50 40 1-Phase (L-L) CS8265 2P+G 50A Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-0ABE2FE2 Smart POPS 36 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS false
C4T36RA-2BBE2FE2 Smart POPS 36 3.3 208 20 16 1-Phase (L-L) NEMA L6-20P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS false
C4T36RA-2CBE2FE2 Smart POPS 36 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS false
C4T36RA-2QBE2FE2 Smart POPS 36 10.0 208 60 48 1-Phase (L-L) IEC 208V/60A 2P+G 6Hr Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS false
C4T36RA-ENBE2FE2 Smart POPS 36 3.6 230 16 16 1-Phase (L-N) IEC 230V/16A 2P+PE 6Hr Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS false
C4T36RA-EPBE2FE2 Smart POPS 36 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS false
C4T36RA-EQBE2FE2 Smart POPS 36 11.0 230 63 48 1-Phase (L-N) IEC 230V/63A 2P+PE 6Hr Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS false
C4T36RA-DBBE2FE2 Smart POPS 36 5.7 208 20 16 3-Phase Delta (L-L) NEMA L15-20P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-DCBE2FE2 Smart POPS 36 8.6 208 30 24 3-Phase Delta (L-L) NEMA L15-30P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-YBBE2FE3 Smart POPS 36 5.7 208 20 16 3-Phase Wye (L-L) NEMA L21-20P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-YCBE2FE3 Smart POPS 36 8.6 208 30 24 3-Phase Wye (L-L) NEMA L21-30P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-5BBD2FE1 Smart POPS 36 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-20P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-5CBD2FE1 Smart POPS 36 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-GNBD2FE1 Smart POPS 36 11.5 415 20 16 3-Phase Wye (L-N) 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-DFBD2FE1 Smart POPS 36 14.4 208 50 40 3-Phase Delta (L-L) CS8365 3P+G 50A Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-YQBD2FE1 Smart POPS 36 17.3 208 60 48 3-Phase Wye (L-L) 208V Wye 60A IEC 60309 3P+N+G 9Hr Smart POPS PRO4X iX9 PDU, 3... PRO4X POPS 0U Vertical Current (A) PIPS true
C4W48RA-2PBE2FD7 Switched 48 5.0 208 30 24 1-Phase (L-L) IEC 240V/30A 2P+PE 6Hr Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W48RA-1DBE2FD7 Switched 48 5.0 120 30 24 1-Phase (L-L) NEMA L5-30P Switched PRO4X iX PDU, 48 R... PRO4X None 0U Vertical Current (A) PIPS true
C4G36RA-DPBE2FE2 Switched POPS 36 8.6 208 30 24 3-Phase Delta (L-L) 208V Delta 30A IEC 60309 3P+G 9Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-GPBD2FE1 Smart POPS 36 17.3 415 30 24 3-Phase Wye (L-N) 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Switched POPS PRO4X iX PDU,... PRO4X POPS 0U Vertical Current (A) PIPS true
C4T36RA-DQBD2FE1 Smart POPS 36 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Smart POPS PRO4X iX PDU, 36... PRO4X POPS 0U Vertical Current (A) PIPS true
C4G36RA-YCBE2FE3/DS Switched POPS 36 8.6 208 30 24 3-Phase Wye (L-L) NEMA L21-30P ** Custom ** Switched POPS ... PRO4X POPS 0U Vertical Current (A) PIPS true
C4S36RA-0ABE2FE2 Smart 36 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-2BBE2FE2 Smart 36 3.3 208 20 16 1-Phase (L-L) NEMA L6-20P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-2CBE2FE2 Smart 36 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-2QBE2FE2 Smart 36 10.0 208 60 48 1-Phase (L-L) IEC 208V/60A 2P+G 6Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-ENBE2FE2 Smart 36 3.6 230 16 16 1-Phase (L-N) IEC 230V/16A 2P+PE 6Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-EPBE2FE2 Smart 36 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-EQBE2FE2 Smart 36 11.0 230 63 48 1-Phase (L-N) IEC 230V/63A 2P+PE 6Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-DBBE2FE2 Smart 36 5.7 208 20 16 3-Phase Delta (L-L) NEMA L15-20P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-DCBE2FE2 Smart 36 8.6 208 30 24 3-Phase Delta (L-L) NEMA L15-30P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-YBBE2FE3 Smart 36 5.7 208 20 16 3-Phase Wye (L-L) NEMA L21-20P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-YCBE2FE3 Smart 36 8.6 208 30 24 3-Phase Wye (L-L) NEMA L21-30P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-5BBD2FE1 Smart 36 11.5 415 20 16 3-Phase Wye (L-N) NEMA L22-20P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-5CBD2FE1 Smart 36 17.3 415 30 24 3-Phase Wye (L-N) NEMA L22-30P Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-GNBD2FE1 Smart 36 11.5 415 20 16 3-Phase Wye (L-N) 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-GPBD2FE1 Smart 36 17.3 415 30 24 3-Phase Wye (L-N) 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-DFBD2FE1 Smart 36 14.4 208 50 40 3-Phase Delta (L-L) CS8365 3P+G 50A Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-DQBD2FE1 Smart 36 17.3 208 60 48 3-Phase Delta (L-L) 208V Delta 60A IEC 60309 3P+G 9Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4S36RA-YQBD2FE1 Smart 36 17.3 208 60 48 3-Phase Wye (L-L) 208V Wye 60A IEC 60309 3P+N+G 9Hr Smart PRO4X iX PDU, 36 RamL... PRO4X None 0U Vertical Current (A) PIPS true
C4W36RA-0ABE2FE2 Switched 36 3.3 208 20 16 1-Phase (L-L) IEC C20 100-240V Inlet Switched PRO4X iX PDU, 36 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W36RA-2BBE2FE2 Switched 36 3.3 208 20 16 1-Phase (L-L) NEMA L6-20P Switched PRO4X iX PDU, 36 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W36RA-2CBE2FE2 Switched 36 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Switched PRO4X iX PDU, 36 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W36RA-2QBE2FE2 Switched 36 10.0 208 60 48 1-Phase (L-L) IEC 208V/60A 2P+G 6Hr Switched PRO4X iX PDU, 36 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W36RA-ENBE2FE2 Switched 36 3.6 230 16 16 1-Phase (L-N) IEC 230V/16A 2P+PE 6Hr Switched PRO4X iX PDU, 36 R... PRO4X None 0U Vertical Current (A) PIPS true
C4W36RA-EPBE2FE2 Switched 36 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Switched PRO4X iX PDU, 36 R... PRO4X None 0U Vertical Current (A) PIPS true
← Previous 1 3 4 5 6