Rack PDU Selector
Displaying Product 1 - 100 of 532 in total
Request For Quote | Model # | Type | Total Outlets | Power Capacity kW | Voltage | Current (A) | Current Rated (A) | Phase | Plug Type | Description | PDU Platform | Outlet Monitoring | Dimensions | Mounting | Branch Monitoring | Input Monitoring | Alt Phase |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C4S48RA-2QBE2FD7 | Smart | 48 | 10.0 | 208 | 60 | 48 | 1-Phase (L-L) | IEC 208V/60A 2P+G 6Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-ENBE2FD7 | Smart | 48 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC 230V/16A 2P+PE 6Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-EPBE2FD7 | Smart | 48 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-EQBE2FD7 | Smart | 48 | 11.0 | 230 | 63 | 48 | 1-Phase (L-N) | IEC 230V/63A 2P+PE 6Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-DBBE2FD7 | Smart | 48 | 5.7 | 208 | 20 | 16 | 3-Phase Delta (L-L) | NEMA L15-20P | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-DCBE2FD7 | Smart | 48 | 8.6 | 208 | 30 | 24 | 3-Phase Delta (L-L) | NEMA L15-30P | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-YBBE2FD8 | Smart | 48 | 5.7 | 208 | 20 | 16 | 3-Phase Wye (L-L) | NEMA L21-20P | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-YCBE2FD8 | Smart | 48 | 8.6 | 208 | 30 | 24 | 3-Phase Wye (L-L) | NEMA L21-30P | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-5BBD2FD3 | Smart | 48 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | NEMA L22-20P | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-5CBD2FD3 | Smart | 48 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | NEMA L22-30P | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-GNBD2FD3 | Smart | 48 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-GPBD2FD3 | Smart | 48 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-DFBD2FD3 | Smart | 48 | 14.4 | 208 | 50 | 40 | 3-Phase Delta (L-L) | CS8365 3P+G 50A | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-DQBD2FD3 | Smart | 48 | 17.3 | 208 | 60 | 48 | 3-Phase Delta (L-L) | 208V Delta 60A IEC 60309 3P+G 9Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-YQBD2FD3 | Smart | 48 | 17.3 | 208 | 60 | 48 | 3-Phase Wye (L-L) | 208V Wye 60A IEC 60309 3P+N+G 9Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-0ABE2FD7 | Switched | 48 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 100-240V Inlet | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-2BBE2FD7 | Switched | 48 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | NEMA L6-20P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-2CBE2FD7 | Switched | 48 | 5.0 | 208 | 30 | 24 | 1-Phase (L-L) | NEMA L6-30P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-2QBE2FD7 | Switched | 48 | 10.0 | 208 | 60 | 48 | 1-Phase (L-L) | IEC 208V/60A 2P+G 6Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-ENBE2FD7 | Switched | 48 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC 230V/16A 2P+PE 6Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-EPBE2FD7 | Switched | 48 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-EQBE2FD7 | Switched | 48 | 11.0 | 230 | 63 | 48 | 1-Phase (L-N) | IEC 230V/63A 2P+PE 6Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-DBBE2FD7 | Switched | 48 | 5.7 | 208 | 20 | 16 | 3-Phase Delta (L-L) | NEMA L15-20P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-DCBE2FD7 | Switched | 48 | 8.6 | 208 | 30 | 24 | 3-Phase Delta (L-L) | NEMA L15-30P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-YBBE2FD8 | Switched | 48 | 5.7 | 208 | 20 | 16 | 3-Phase Wye (L-L) | NEMA L21-20P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-YCBE2FD8 | Switched | 48 | 8.6 | 208 | 30 | 24 | 3-Phase Wye (L-L) | NEMA L21-30P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-5BBD2FD3 | Switched | 48 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | NEMA L22-20P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-5CBD2FD3 | Switched | 48 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | NEMA L22-30P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-GNBD2FD3 | Switched | 48 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-GPBD2FD3 | Switched | 48 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-DFBD2FD3 | Switched | 48 | 14.4 | 208 | 50 | 40 | 3-Phase Delta (L-L) | CS8365 3P+G 50A | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-DQBD2FD3 | Switched | 48 | 17.3 | 208 | 60 | 48 | 3-Phase Delta (L-L) | 208V Delta 60A IEC 60309 3P+G 9Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-YQBD2FD3 | Switched | 48 | 17.3 | 208 | 60 | 48 | 3-Phase Wye (L-L) | 208V Wye 60A IEC 60309 3P+N+G 9Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-0ABE2FD7 | Switched POPS | 48 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 100-240V Inlet | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-2BBE2FD7 | Switched POPS | 48 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | NEMA L6-20P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-2CBE2FD7 | Switched POPS | 48 | 5.0 | 208 | 30 | 24 | 1-Phase (L-L) | NEMA L6-30P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-2QBE2FD7 | Switched POPS | 48 | 10.0 | 208 | 60 | 48 | 1-Phase (L-L) | IEC 208V/60A 2P+G 6Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-ENBE2FD7 | Switched POPS | 48 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC 230V/16A 2P+PE 6Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-EPBE2FD7 | Switched POPS | 48 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-EQBE2FD7 | Switched POPS | 48 | 11.0 | 230 | 63 | 48 | 1-Phase (L-N) | IEC 230V/63A 2P+PE 6Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-DBBE2FD7 | Switched POPS | 48 | 5.7 | 208 | 20 | 16 | 3-Phase Delta (L-L) | NEMA L15-20P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-DCBE2FD7 | Switched POPS | 48 | 8.6 | 208 | 30 | 24 | 3-Phase Delta (L-L) | NEMA L15-30P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-YBBE2FD8 | Switched POPS | 48 | 5.7 | 208 | 20 | 16 | 3-Phase Wye (L-L) | NEMA L21-20P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-YCBE2FD8 | Switched POPS | 48 | 8.6 | 208 | 30 | 24 | 3-Phase Wye (L-L) | NEMA L21-30P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-5BBD2FD3 | Switched POPS | 48 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | NEMA L22-20P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-5CBD2FD3 | Switched POPS | 48 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | NEMA L22-30P | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-GNBD2FD3 | Switched POPS | 48 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-GPBD2FD3 | Switched POPS | 48 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-DFBD2FD3 | Switched POPS | 48 | 14.4 | 208 | 50 | 40 | 3-Phase Delta (L-L) | CS8365 3P+G 50A | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-DQBD2FD3 | Switched POPS | 48 | 17.3 | 208 | 60 | 48 | 3-Phase Delta (L-L) | 208V Delta 60A IEC 60309 3P+G 9Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G48RA-YQBD2FD3 | Switched POPS | 48 | 17.3 | 208 | 60 | 48 | 3-Phase Wye (L-L) | 208V Wye 60A IEC 60309 3P+N+G 9Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-RHBE2FE2 | Smart | 36 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | 230V 56 Series 56P332 | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S48RA-DQBD2FD3/Z1 | Smart | 48 | 17.3 | 208 | 60 | 48 | 3-Phase Delta (L-L) | 208V Delta 60A IEC 60309 3P+G 9Hr | Smart PRO4X iX PDU, 48 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4G36RA-2PBE2FE2 | Switched POPS | 36 | 5.0 | 208 | 30 | 24 | 1-Phase (L-N) | IEC 240V/30A 2P+PE 6Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4G36RA-2HBE2FE2 | Switched POPS | 36 | 10.0 | 208 | 50 | 40 | 1-Phase (L-L) | CS8265 2P+G 50A | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-0ABE2FE2 | Smart POPS | 36 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 100-240V Inlet | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | false | ||
C4T36RA-2BBE2FE2 | Smart POPS | 36 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | NEMA L6-20P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | false | ||
C4T36RA-2CBE2FE2 | Smart POPS | 36 | 5.0 | 208 | 30 | 24 | 1-Phase (L-L) | NEMA L6-30P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | false | ||
C4T36RA-2QBE2FE2 | Smart POPS | 36 | 10.0 | 208 | 60 | 48 | 1-Phase (L-L) | IEC 208V/60A 2P+G 6Hr | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | false | ||
C4T36RA-ENBE2FE2 | Smart POPS | 36 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC 230V/16A 2P+PE 6Hr | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | false | ||
C4T36RA-EPBE2FE2 | Smart POPS | 36 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | false | ||
C4T36RA-EQBE2FE2 | Smart POPS | 36 | 11.0 | 230 | 63 | 48 | 1-Phase (L-N) | IEC 230V/63A 2P+PE 6Hr | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | false | ||
C4T36RA-DBBE2FE2 | Smart POPS | 36 | 5.7 | 208 | 20 | 16 | 3-Phase Delta (L-L) | NEMA L15-20P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-DCBE2FE2 | Smart POPS | 36 | 8.6 | 208 | 30 | 24 | 3-Phase Delta (L-L) | NEMA L15-30P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-YBBE2FE3 | Smart POPS | 36 | 5.7 | 208 | 20 | 16 | 3-Phase Wye (L-L) | NEMA L21-20P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-YCBE2FE3 | Smart POPS | 36 | 8.6 | 208 | 30 | 24 | 3-Phase Wye (L-L) | NEMA L21-30P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-5BBD2FE1 | Smart POPS | 36 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | NEMA L22-20P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-5CBD2FE1 | Smart POPS | 36 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | NEMA L22-30P | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-GNBD2FE1 | Smart POPS | 36 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-DFBD2FE1 | Smart POPS | 36 | 14.4 | 208 | 50 | 40 | 3-Phase Delta (L-L) | CS8365 3P+G 50A | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4T36RA-YQBD2FE1 | Smart POPS | 36 | 17.3 | 208 | 60 | 48 | 3-Phase Wye (L-L) | 208V Wye 60A IEC 60309 3P+N+G 9Hr | Smart POPS PRO4X iX9 PDU, 3... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-2PBE2FD7 | Switched | 48 | 5.0 | 208 | 30 | 24 | 1-Phase (L-L) | IEC 240V/30A 2P+PE 6Hr | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W48RA-1DBE2FD7 | Switched | 48 | 5.0 | 120 | 30 | 24 | 1-Phase (L-L) | NEMA L5-30P | Switched PRO4X iX PDU, 48 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4G36RA-DPBE2FE2 | Switched POPS | 36 | 8.6 | 208 | 30 | 24 | 3-Phase Delta (L-L) | 208V Delta 30A IEC 60309 3P+G 9Hr | Switched POPS PRO4X iX PDU,... | PRO4X | POPS | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-0ABE2FE2 | Smart | 36 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 100-240V Inlet | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-2BBE2FE2 | Smart | 36 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | NEMA L6-20P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-2CBE2FE2 | Smart | 36 | 5.0 | 208 | 30 | 24 | 1-Phase (L-L) | NEMA L6-30P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-2QBE2FE2 | Smart | 36 | 10.0 | 208 | 60 | 48 | 1-Phase (L-L) | IEC 208V/60A 2P+G 6Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-ENBE2FE2 | Smart | 36 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC 230V/16A 2P+PE 6Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-EPBE2FE2 | Smart | 36 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-EQBE2FE2 | Smart | 36 | 11.0 | 230 | 63 | 48 | 1-Phase (L-N) | IEC 230V/63A 2P+PE 6Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-DBBE2FE2 | Smart | 36 | 5.7 | 208 | 20 | 16 | 3-Phase Delta (L-L) | NEMA L15-20P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-DCBE2FE2 | Smart | 36 | 8.6 | 208 | 30 | 24 | 3-Phase Delta (L-L) | NEMA L15-30P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-YBBE2FE3 | Smart | 36 | 5.7 | 208 | 20 | 16 | 3-Phase Wye (L-L) | NEMA L21-20P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-YCBE2FE3 | Smart | 36 | 8.6 | 208 | 30 | 24 | 3-Phase Wye (L-L) | NEMA L21-30P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-5BBD2FE1 | Smart | 36 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | NEMA L22-20P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-5CBD2FE1 | Smart | 36 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | NEMA L22-30P | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-GNBD2FE1 | Smart | 36 | 11.5 | 415 | 20 | 16 | 3-Phase Wye (L-N) | 230/400 16A & 240/415V Wye 20A IEC 60309 3P+N+G 6Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-GPBD2FE1 | Smart | 36 | 17.3 | 415 | 30 | 24 | 3-Phase Wye (L-N) | 230/400 32A & 240/415V Wye 30A IEC 60309 3P+N+G 6Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-DFBD2FE1 | Smart | 36 | 14.4 | 208 | 50 | 40 | 3-Phase Delta (L-L) | CS8365 3P+G 50A | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-DQBD2FE1 | Smart | 36 | 17.3 | 208 | 60 | 48 | 3-Phase Delta (L-L) | 208V Delta 60A IEC 60309 3P+G 9Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4S36RA-YQBD2FE1 | Smart | 36 | 17.3 | 208 | 60 | 48 | 3-Phase Wye (L-L) | 208V Wye 60A IEC 60309 3P+N+G 9Hr | Smart PRO4X iX PDU, 36 RamL... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-0ABE2FE2 | Switched | 36 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | IEC C20 100-240V Inlet | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-2BBE2FE2 | Switched | 36 | 3.3 | 208 | 20 | 16 | 1-Phase (L-L) | NEMA L6-20P | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-2CBE2FE2 | Switched | 36 | 5.0 | 208 | 30 | 24 | 1-Phase (L-L) | NEMA L6-30P | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-2QBE2FE2 | Switched | 36 | 10.0 | 208 | 60 | 48 | 1-Phase (L-L) | IEC 208V/60A 2P+G 6Hr | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-ENBE2FE2 | Switched | 36 | 3.6 | 230 | 16 | 16 | 1-Phase (L-N) | IEC 230V/16A 2P+PE 6Hr | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-EPBE2FE2 | Switched | 36 | 7.3 | 230 | 32 | 32 | 1-Phase (L-N) | IEC 230V/32A 2P+PE 6Hr | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-EQBE2FE2 | Switched | 36 | 11.0 | 230 | 63 | 48 | 1-Phase (L-N) | IEC 230V/63A 2P+PE 6Hr | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true | ||
C4W36RA-DBBE2FE2 | Switched | 36 | 5.7 | 208 | 20 | 16 | 3-Phase Delta (L-L) | NEMA L15-20P | Switched PRO4X iX PDU, 36 R... | PRO4X | None | 0U Vertical | Current (A) | PIPS | true |