PRO2™ Switched POPS STV-6501 3.3kW - 7.3kW 1-Ph (24) C13 &(6) C19 outlets

Key Features

  • Network monitoring test

    Network Monitoring

    The PRO2 hot-swappable network card provides for HTTP(S), SSH, Telnet,SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.

  • Hotswappable test

    Hot-Swap Network Card

    Network access is ensured when power is lost to the Master unit with backup power provided by the primary link unit.

  • Multilink expansion test

    Star Multi-Linking

    PRO2 provides the ability to link up to four power circuits using one IP address. Primary link provides backup power to network card.

  • Enviromental monitoring

    Temperature/ Humidity Monitoring

    PRO2 Master and Link units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.

  • Input current monitor

    Auto-Flip Current Display

    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.

  • Pips

    Per-Inlet Power Sensing

    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. PIPS includes voltage, active power, apparent power, power factor, and energy.

  • Pops

    Per-Outlet Power Sensing

    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. POPS includes voltage, active power, apparent power, power factor, and energy.

  • Branch current monitoring

    Branch Current Monitoring

    PRO2 monitors current at each breaker branch and provides SNMP-based alerts and emails on high usage that risks a tripped circuit.

  • Branch circuit protection

    Branch Circuit Protection

    PRO2 meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Outlet control

    Outlet Control

    On PRO2 Switched rack PDUs, cycle power to individual outlets or groups of outlets to reboot servers. Or, power off unused receptacles.

  • High retention outlets

    High Retention Locking Outlets

    PRO2 receptacles have high retention and are compatible with P-Lock type power cords.

  • High temp

    High Temperature Rating

    This product has been tested and approved for safe and reliable operation in 60°C (140°F) data center environments.

  • Power pivot

    Power Pivot™

    The 90 degree rotatable power cord allows for standardized deployment at any facility no matter where power must be routed.

  • Flexible mounting

    Flexible Mounting

    PRO2 includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

  • Pdu colors

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

  • Cisco dev

    Cisco EnergyWise¹ Compliant

    PRO2 meets the requirements set forth by Cisco Systems, Inc. for its EnergyWise program for monitoring of device energy. EnergyWise is a registered trademark of Cisco Systems, Inc.

More Info:

Demo Contact Us Buy Now

More Info:

Family and Product Details