More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description
  • Family Specifications
    • Branch Monitoring: Current (A)
    • Branch Overcurrent Protection: 5 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: Auto-Orient
    • Input Monitoring: PIPS
    • Locking Outlets: Yes
    • Max Operating Temperature: 60 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: None
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 69.0
    • Product Height (mm): 1753
    • Product Max Depth (inch): 2.25
    • Product Max Depth (mm): 58
    • Product Nominal Depth (inch): 2.25
    • Product Nominal Depth (mm): 58
    • Product Width (inch): 3.25
    • Product Width (mm): 83
  • Product Specifications
    • STV-4511K (Switched)
      Download Datasheet
      Input Power Capacity (kW): 7.3
      Input Plug Type: IEC 230V/32A 2P+PE 6Hr
      Input Current (A): 32
      Input Current Rated (A): 32
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Top/End
      Total Outlets: 48
      IEC C13 Count: 48
    • STV-4511D (Switched)
      Requires PTCORD-L1, -L2, -L3, or –L4
      Download Datasheet
      Input Power Capacity (kW): 3.6
      Input Plug Type: IEC C20 200-240V Inlet
      Input Current (A): 16
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 230
      Input Phase: 1-Phase (L-N)
      Input Cord Location: Top/End
      Total Outlets: 48
      IEC C13 Count: 48
    • STV-4511C (Switched)
      Download Datasheet
      Input Power Capacity (kW): 5.0
      Input Plug Type: NEMA L6-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Top/End
      Total Outlets: 48
      IEC C13 Count: 48
    • STV-4511A (Switched)
      Requires PTCORD-L1, -L2, -L3, or –L4
      Download Datasheet
      Input Power Capacity (kW): 3.3
      Input Plug Type: IEC C20 200-240V Inlet
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 1-Phase (L-L)
      Input Cord Location: Top/End
      Total Outlets: 48
      IEC C13 Count: 48
  • Drawings
  • Documents