Rack PDU

More Info:

Contact Us Buy Now

More Info:

Family and Product Details

  • Family Description
  • Family Specifications
    • Branch Monitoring: Current (A)
    • Branch Overcurrent Protection: 5 kAIC
    • Branch Overcurrent Protection Type: Circuit Breaker: 2-pole
    • Dual Input: No
    • High Retention Outlets: Yes
    • Input Current Display: Auto-Orient
    • Input Monitoring: PIPS
    • Locking Outlets: Yes
    • Max Operating Temperature: 60 °C
    • Fast Movers: No
    • Mounting: 0U Vertical
    • Outlet Monitoring: POPS
    • PDU Platform:
    • Power Pivot Input: No
    • Product Height (inch): 69.0
    • Product Height (mm): 1753
    • Product Max Depth (inch): 3.5
    • Product Max Depth (mm): 89
    • Product Nominal Depth (inch): 3.5
    • Product Nominal Depth (mm): 89
    • Product Width (inch): 1.75
    • Product Width (mm): 45
  • Product Specifications
    • STV-5542L (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 5.7
      Input Plug Type: NEMA L21-20P
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 3-Phase Wye (L-L)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
      Utility Outlet: 1
    • STV-5542D (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 5.7
      Input Plug Type: NEMA L15-20P
      Input Current (A): 20
      Input Current Rated (A): 16
      Input Nominal Voltage (V): 208
      Input Phase: 3-Phase Wye (L-L)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
    • STV-5542E (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 8.6
      Input Plug Type: NEMA L15-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 3-Phase Wye (L-L)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
    • STV-5542M (Smart POPS)
      Download Datasheet
      Input Power Capacity (kW): 8.6
      Input Plug Type: NEMA L21-30P
      Input Current (A): 30
      Input Current Rated (A): 24
      Input Nominal Voltage (V): 208
      Input Phase: 3-Phase Wye (L-L)
      Input Cord Location: Bottom/Front
      Total Outlets: 24
      IEC C13 Count: 18
      IEC C19 Count: 6
      Utility Outlet: 1
  • Drawings
  • Documents