PRO1™ Smart STV-3534 11.0kW - 22.0kW 3-Ph (24) C13 & (6) C19 outlets Rack PDU

Key Features

  • Cdu key features icon access security 01

    Network Monitoring

    The PRO1 hot-swappable network card provides for HTTP(S), SSH, Telnet,SNMP, (S)FTP, SMTP, Syslog, LDAP(S), RS-232 serial, and more.

  • Cdu key features icon hotswappable 01

    Hot-Swap Network Card

    Network access is ensured when power is lost to the Master unit with backup power provided by the primary link unit.

  • Cdu key features icon enviromental monitoring 01

    Temperature/ Humidity Monitoring

    PRO1 Master and Link units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.

  • Cdu key features icon input current monitor 01

    Auto-Flip Current Display

    Easy-to-read LEDs display current per phase to help prevent overloads and simplify three-phase load balancing in high-density cabinets.

  • Cdu key features icon pips 01

    Per-Inlet Power Sensing

    Meets ANSI C12.1 for billing-grade accuracy of Current per phase. PIPS includes voltage, active power, apparent power, power factor, and energy.

  • Cdu key features icon branch circuit protection 01

    Branch Circuit Protection

    PRO1 meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

  • Cdu key features icon retention clip 01

    High Retention Locking Outlets

    PRO1 receptacles have high retention and are compatible with P-Lock type power cords.

  • Cdu key features icon high temp 01

    High Temperature Rating

    This product has been tested and approved for safe and reliable operation in 60°C (140°F) data center environments.

  • Cdu key features icon power pivot 01

    Power Pivot™

    The 90 degree rotatable power cord allows for standardized deployment at any facility no matter where power must be routed.

  • Cdu key features icon flexible mounting 01

    Flexible Mounting

    PRO1 includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

  • Cdu key features icon colors 01

    Color Identification

    Choose from six colors to designate circuits for rack PDUs in the data center. Color options include Blue, Red, Green, White, Yellow, and Black.

More Info:

Demo Contact Us Buy Now

More Info:

Family and Product Details