Server Technology Inc PRODUCTS   :   USING SENTRY   :   COMPANY   :   RESELLER
Remote Power Management Come See Us!
What's New
Server Tech Downloads

Phase Balancing: The Last Few Inches Of a High-Efficiency Power System

Click here for the full white paper

White Paper Summary
Within enterprise data centers, the power used for operating the facility, lighting, running IT loads and cooling is the largest operational expense. With large data centers operating in the tens of megawatts, incremental increases in efficiency translate into appreciable savings. This paper discusses the effect on efficiency of load balancing across phases in a 3-phase distribution system.

Though it is well known that an attempt should be made to balance loads in a 3-phase system, losses attributed to the failure to balance are not typically discussed. Higher efficiency leads to better utilization of your available power, and thus operational cost savings.  As amperage delivered to the data center cabinet continues to increase from 30A to 60A to 100A+, losses in the feeder wiring should be considered. 

Discover what the efficiency loss in your data center may be if your 3-Phase power is imbalanced.  For more, click here.

Presented By:
Robert Faulkner, Sales Engineer
Server Technology

New Product Release
The Server Technology cabinet power distribution unit (CDU) product line has expanded to include horizontal Per Outlet Power Sensing (POPS) CDUs.

  • CWG-8H : (8) C13 outlets/ 20A,30A,16A,32A options/ 208-240V,230V rated voltage options  
  • CWG-16H: (16) C13 outlets/ 20A,30A,16A,32A options/ 208-240V,230V rated voltage options 

The Sentry POPS CDUs provide the network and serial-based power management and alerting capabilities of the Switched Cabinet PDU plus the ability to monitor the following on an individual outlet basis:

Current Load (A)
Voltage (V)
Power (W)
Apparent Power(VA)
Crest Factor and
Power Factor.

Server Technology to exhibit at Upcoming Trade Shows
Stop by any of our trade show locations for a comprehensive Sentry Cabinet PDU demo.

DatacenterDynamics - Washington DC
August 31st
With President Barack Obama's recent memo endorsing Federal CIO Vivek Kundra's plans for government data centers, the race is on to submit final data center consolidation plans to the Office of Management and Budget for approval by August 30th.

But what happens in the meantime? Looking forward, how will government agencies balance the requirement for consolidation with current operational needs and existing plans for infrastructure upgrades without risking service disruption?. Register to attend today.

Server Technology Sales & Marketing

 
 
Server Technology, Inc.
Global Headquarters
1040 Sandhill Dr
Reno, NV 89521
1.800.835.1515
www.servertech.com
www.servertechblog.com
E-Mail: sales@servertech.com
Server Technology, Int.
EMEA
Sienna Court
The Broadway
Maidenhead, Berkshire
SL6 1NJ United Kingdom
Tel:+44 (0)1628.509.053
Fax: +44 (0)1628.909.100
E-Mail: salesint@servertech.com

Server Technology, Int.
APAC
37th Floor,
Singapore Land Tower
50 Raffles Place
Singapore 048623
Tel: +65 6829.7008
Fax: +65 6234.4574
E-Mail: salesint@servertech.com