Server Technology Inc PRODUCTS   :   USING SENTRY   :   COMPANY   :   RESELLER
Remote Power Management
In This Issue
What's New
Downloads
Server Technology is the Official Power Distribution Provider of the InteropNet for Interop Las Vegas 2007 and Interop New York 2007. For more information please visit the Interop website.

Flexible, Smart Power Distribution Anywhere in Your Cabinet

The Sentrytm Modular Cabinet Power Distribution Unit (CDU) family is designed to take a 3 Phase in-feed and distribute single phase power via 3 Basic CDUs that can be placed anywhere in the cabinet. Each Basic CDU is associated with an LED meter on the Master unit for simple load balancing. The Master unit also contains one temperature/humidity probe input, serial connection, IP connection and exclusive link port to connect an expansion CDU for linking CDUs on different power circuits together.

For ease of installation, each Basic unit has a detachable connector with a strain relief. The Basic CDUs have (6) IEC C13 outlets and (2) IEC C19 outlets and can be provided with multiple cord lengths. Branch circuit protection is provided within each Basic CDU. All units have 1U vertical enclosures with optional quick mounting brackets for DELLtmand Rittal cabinets. Button and bracket mounting options are also available.

The new modular power distribution unit is available in 208 and 400 volt 3 Phase configurations.

Read More About Our New Modular Power Distribution Unit >>

Free SMARTER Technical Support and New 2 Year Standard Warranty

Server Technology strongly believes that customer care is a critical part of the total customer experience. From simple questions to resolution of more complex issues, it is our mission to be SMARTER than the rest.

  • Service Oriented
  • Motivated
  • Accessible
  • Responsive
  • Trained
  • Efficient
  • Reputable

To better serve our customers, we have extended Technical Support service hours!! FREE Technical Support is now provided Monday through Friday, 6:00am - 7:00pm (PST/PDT).

As of January 1st, 2007 Server Technology has officially extended the standard warranty on all products to 2 years. This warranty covers defects in material and workmanship for the Sentry Remote Power Manager under normal use and service, and any failure to perform substantially in accordance with the product's User Manual.

Read More About Our SMARTER Technical Support >>

 
AFCOM- Data Center World Expo
Booth #324
Las Vegas, NV
March 27-28
 
BICSI 2007 Spring Conference
Booth #518
Dallas, TX
April 16-19
 
NAB Show
Booth #TBD
Las Vegas, NV
April 16-19
 
Server Technology, Int.
EMEA
1040 Sandhill Dr
Reno, NV 89521
1.800.835.1515
www.servertech.com
www.servertechblog.com
Server Technology, Int.
EMEA
Sienna Court
The Broadway
Maidenhead
Berkshire
SL6 1NJ United Kingdom
Tel: ++ 44 (0)1628.509053
E-Mail: salesint@servertech.com