Visio Stencils
CWG/CXG Switched POPS Cabinet Distribution Unit
CWG-/CXG-16V - 16 outlets (12xC13 + 4xC19), verticle mount, 0U, single-phase models
CWG-/CXG-24V2[E]xxxxA1 - 24 outlets (18xC13 + 6xC19), vertical mounted, single-phase models
CWG-/CXG-24VD[Y][4][5]xxxxA1 - 24 outlets (18xC13 + 6xC19), vertical mounted, 3-phase models
CW/CX-xxxx-x Switched Cabinet Distribution Unit
CW-8H / CX-8H - 8 outlets, horizontal mount, 1U
CW-16V / CX-16V - 16 outlets, vertical mount
CW-24Vx-xM / CX-24Vx-xM - 24 outlets, vertical mount, fuse retractors
CW-24Vx-xMS / CX-24Vx-xMS - 24 outlets, vertical mount, fuse access windows
CW-32V / CX-32V - 32 outlets, vertical mount
CW-48V / CX-48V - 48 outlets, vertical mount
CW-2Hx-x Intelligent IPM (IPM-2)
CW-2H / CX-2H - 2 outlets, horizontal mount, 1U
PTxx-xxxx-x Power Tower
PT22, PT40, PT45, PT46 and PT49 - Remote Power Manager
Rack-Mount Fail-Safe Transfer Switch (C-xHF)
C-8HF and C-16HF - Current monitoring, eight outlets, horizontal mount
-48V DC
4805, 4805/35 and 4870 XLS Series - -48V Remote Power Managers
PDU400-x-2 Series - -48V DC Basic Power Distribution Units
EMCU-1-1B
Visio drawings for the EMCU-1-1B, the EMTH-1-1, and the EMWS-1-1.
For more information on Visio Stencils check out the Visio Cafe!