Technical Notes
Automatic Load Shedding upon High Temperature Alarms with Sentry -48VDC Remote Power Managers
Installing SPM for the Microsoft SCOM
OFF Duration Notice for Sentry -48VDC Remote Power Manager (RPM) 70AMP Outputs
Accessing a Sentry Switched CDU via Modem
Scheduling Automated Outlet Control Using Fine SNMP set
Using Sentry Remote Power Managers with Avocent DSView
Accessing a PTSS or PTXL via Modem
Data & ShutDown Adapters, Cables& Kits
Sentry Security Features
Sentry -48VDC Fuses and Circuit Breakers
Power Tower Cord & Connector Options
Measuring Phase Sync on a PTXL-HF16-X-XX
Inlet/Outlet Types & Cordsets
Using Sentry Power Manager (SPM) as an FTP Server
Sentry Power Manager (SPM) Software Download Tool