Solutions for Government
Data center power management for government agencies
Server Technology provides solutions for a number of government data centers and agencies at the federal, state and local levels. We have a long list of government customers including the Air Force, the Navy, Coast Guard, Army, CIA, Department of Defense, Department of Energy, NASA, Pentagon, Printing Office, NSA, State Department and others.
Server Technology power distribution, monitoring and control solutions are available on the Server Technology GSA Schedule Contract. Together with a select group of Authorized GSA schedule partners, Server Technology has the skill to craft agency solutions that are secure, reliable and available on our GSA Schedule Contract.
Government Contacts:
Contact Sales@servertech.com for additional information.
PDUs designed for government data centers
Certified by the Department of Defense (DOD) Joint Interoperability Test Command (JITC).
Server Technology is the first Cabinet Power Distribution Unit (PDU) vendor to provide an Intelligent PDU solution certified by the US Defense Department Joint Interoperability Test Command (JITC). JITC certification ensures secure operation and other unique features and functionality required for national security. For more information see our white paper JITC tested PDUs for DOD IT and NSA Applications. In addition, the Department of Defense testing agency uses our PDUs to test power consumption and to share back costs using an SPM data base for the power portion of the certification of everybody's product submitted for testing and approval.
In Canada, Server Technology also provides solutions for a number of federal data centers and government agencies at the federal, provincial and municipal levels. At the Federal level, Server Technology products are available through a National Master Standing Offer (NMSO).
Featured Story: Server Technology Offers Government Solutions (article 73)