Power Tower XL - Power Tower XM
IP-based Remote Power Manager
The SentryTM Power Tower XLTM (PTXL) combines intelligent power distribution, remote management, power monitoring and environmental monitoring into a single solution. The PTXL remote power manager is a fully integrated Solution for Data Center Equipment Cabinets and is secured with SSL and SSH encryption.
Designed for enclosed-cabinets or open-racks, the PTXL supports up to two 20-amp or 30-amp power input feeds and up to 32 power outlet-receptacles. For cabinets with high-density servers, this cabinet distribution unit delivers unparalleled solutions.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| Power Tower XL - Power Tower XM | |||||
| PTXL-H016-1-0x PTXM-H016-1-0x |
100-120V 50/60Hz |
30A or 20A |
IEC 60320/C20 Power Inlet NEMA L5-30P Cordset, 10 ft (3m) |
(16) NEMA 5-20R | 3.5 x 17.0 x 7.0 in (89 x 437 x 178 mm) |
| Power Cord Options | |||||
| > PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10’ > PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10’ > PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10’ |
|||||
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 > CE > EMC-EN 55022 Class A, EN 55024 Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSH > Telnet > RS-232 (Serial) > RJ11 crossover cable Branch Circuit Protection > Compliant to UL 60905-1 Accessories > EMCU-1-1 Environmental Monitoring Control Unit > RJ-45 crossover cable > RJ-45 to DB9F serial port adapter Input Plug Type Connectors Item # (-0x) -02 No cord, IEC60320/C20 -05 10' cord, L5-30P
|
|||||
Remote Power Control
Individual or group outlet remote power control to cycle power and reboot any selected server(s) or other network device(s). Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry Cabinet PDU and rectify locked-up network devices. Assign outlets to a group for control of dual-power supply servers and other gear with a single command. Create an unlimited number of groups with any combination of outlets associated to each group. Reduce Mean Time to Repair (MTTR) a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.
HTTP/HTTPs Web Configuration & Control
Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s). Temperature/humidity and other environmental conditions can be
monitored with the EMCU 1-1 accessory (purchased seperately). SSL security provides a secure HTTPs connection.
SNMP Management & Event Notification
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off). SNMP traps can be generated for Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, and other environmental conditions can be utilized with purchase of the EMCU 1-1 accessory.
Integrate Console Port Management with the Sentry Commander PT49
Connect the Power Tower Expansion Module (PTXM) to the PTXL to control two power input circuits and 32 managed outlets (individual or groups) - our exclusive strategy for managing dual power-supply servers.
The serial console is the only universal out-of-band management media for all the equipment in the data center. It has the ability to access servers for remote monitoring and communications for applications such as BIOS configuration, boot-prompt level access or remote configuration. Or, connect to the configuration port (console or auxiliary port) on network equipment such as routers, switches, hubs and access servers.
The PTXL is available either in a "zero U" vertical or rack-mount horizontal form factor. All models provide advanced power distribution with remote management via TCP/IP.
Secure Access - SSH or SSL Protection
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Integrate Environmental Monitoring
The EMCU - Environmental Monitor integrates easily with the Power Tower XL, or other Sentry Remote Power Manager. Locate the EMCU in the equipment cabinet with a PTXL, link it to the PTXL and view temperature, humidity, water sensing and dry contact closures from the same PTXL interface you use to manage and monitor the power.
Firmware Flash Upgradeable
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
LDAP/LDAPS
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Load Sense
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
RS-232 Control
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
20 or 30 Amp Power Input Support
20-amp power input support - IEC320/C20 power inlet receptacles supports any power cord with IEC320/C19 power connector (PTCORD-XX). 30-amp power input support provides hard-wired 10' cord and appropriate L5-30 plug type.
24-Character Outlet Receptacle Names
Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.
Coming Soon!
Manuals
> PTXL/XM Power Tower XL - Installation & Operations Manual v5.3
> PTXL/XM Power Tower XL - Installation & Operations Manual v5.2
> PTXL/XM Power Tower XL - Installation & Operations Manual v5.1 and prior
Technical Notes
> Data & ShutDown Adapters, Cables& Kits
> Inlet/Outlet Types & Cordsets
> Measuring Phase Sync on a PTXL-HF16-X-XX
> Power Tower Cord & Connector Options
> Sentry Security Features
> Using Sentry Remote Power Managers with Avocent DSView
> Sentry Security Features
> Accessing a PTSS or PTXL via Modem
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
Add-on/Expansion Products
> EMCU Environmental Monitor
> Global Security Modem
> PT46 Commander
> PT49 Commander
White Papers
> Best Practices for Secure Remote Power Management
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Features & Benefits of Implementing Server Technology's Cabinet Power Distribution Units (PDUs) in Your Data Center
> JITC tested PDUs for DOD IT and NSA Applications
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
RoHS Compliance
> PTXL/XM-V016-2-c Rev J, PTXL/XM-H016-2-c Rev H,
PTXL/XM-HD16-2-c Rev F - PTXL-PT_DoC
c = 02, 06, 08, 00
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.