Product Image Zoom: Mouse over the product image to view the image in more detail.
Sentry dual-input rack mount power distribution unit for 3 Phase 50 or 60 Amp
Product Demo Data SheetThe dual input, dual output Smart Power Monitor allows the ability to easily add input current load and power monitoring to any existing cabinet via an integral web based interface or through a serial connection. This product is unique because it supports 3-Phase 208-240V, 50 and 60 Amp power feeds. Now data center managers can easily add smart power monitoring intelligence to their existing high amperage cabinets without replacing their current CDUs.
This allows you to determine:
1) if there is available power to add additional devices to the cabinet.
2) if you are close to exceeding the circuit's capacity potentially leading to an over current protection device tripping and bringing down the input feed.
3) if each CDU is properly loaded to ensure redundancy when one of the two input feeds is lost.
This product is perfect for large storage solutions like SAN's where the CS-2HD can be added to existing installations to determine the power draw of these systems.
Note: In an A and B power input-feed configuration, each Cabinet Power Distribution Unit (CDU) should not be loaded to over 40% of the rated capacity to ensure that if one of the two power feeds is lost that the whole load can be supported by the remaining CDU.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Input Voltages | Rated Amperage |
Inputs | Outlets | Dimensions (H x W x D) |
| CS-2HDDX/DV | |||||
| CS-2HDDV131Z1 | 3-Phase Delta, 240V, 50/60Hz |
50A | (2) CS8365C Cord Set, 10ft (3m) |
(2) CS8364C Cord Set, 3ft (0.9m) |
1.75"x17.0"x7.0" (44x432x178mm) |
| CS-2HDDV131Z1-011 | 3-Phase Delta, 240V, 50/60Hz |
50A | (2) Russell Stoll 9P54U2 Cord Set, 10ft (3m) | (2) CS8364C Cord Set, 3ft (0.9m) |
1.75"x17.0"x7.0" (44x432x178mm) |
| CS-2HDDX131Z1 | 3-Phase Delta, 240V, 50/60Hz |
60A | (2) IEC 60309 Cord Set, 10ft (3m) |
(2) IEC 60309 Cord Set, 3ft (0.9m) |
1.75"x17.0"x7.0" (44x432x178mm) |
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > FCC Class A, Part 15 > CE > EMC-EN 55022 Class A, EN 55024 Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3 and LDAPS > TACACS+ > RADIUS > RS-232 (Serial) Branch Circuit Protection > Compliant to UL 60950-1 Accessories > Temperature & Humidity Probe - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m) > Sentry Power Manager (SPM) - Monitor and Manage multiple Sentry CDU's - Monitor and Manage all alarm conditions - Reporting and Trending - Group or Cluster outlets for reboot and power information > Environmental Monitor -EMCU-1-1B allows up to (2) additional temperature & humidity probes, (1) water sensor, (4) dry contact closures, (1) analog-to-digital contact sensor. Includes (1) temperature/humidity probe with unit. |
|||||
Monitor input power via IP or serial interface.
Use the Sentry Web interface to configure each unit's network settings. SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection.
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information such as input power, temperature and humidity. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, and closed contacts (cabinet doors open/close).
A horizontal enclosure that occupies 1U horizontal rack space in the equipment cabinet. It typically mounts on the back of a 19 or 23 inch rack.
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Two (2) RJ-style connectors located on the face panel of the PDU's enclosure provide support for two (2) Integrated Temperature & Humidity Probes with ten-foot (10') cables provide real-time measurements in the data center cabinet.
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server Technology Cabinet Rack PDUS comparison of solutions
Manuals
> CS-xxxx-x Smart Cabinet Power Distribution Unit - Installation & Operations (Firmware Version 6.1)
> CS-2HDxx Smart Power Monitor – Installation & Operations (Firmware Version 6.0)
Technical Notes
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDU's for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.