Sentry Commander PT49
Integrated Serial Console Access for a PTXL
Expand the management capabilities of the PTXL with the PT49 to remotely manage both servers and network equipment units. The PT49 connects to a PTXL via an RS-232 serial link to provide remote console management as well as remote power management of each connected device.
The PT49 provides secure in-band and out-of-band access to RS-232 console ports and maintenance ports on UNIX servers, routers and any other network elements which have a serial console port. System administrators can access the PT49 by logging into the PTXL via TCP/IP network using Telnet, or out-of-band via modem or local terminal. After contacting the unit, simple, menu-driven commands are then used to connect to serial maintenance ports or select configuration parameters.
The Pass-Thru Port Access integrates secure, in-band and/or out-of-band serial connections to the console ports of up to 16 internetworking devices for remote problem determination. The serial console is the only universal out-of-band management media for all the equipment in the data center. Access servers for remote monitoring and communications for applications such as BIOS configuration, boot-prompt level access or remote configuration. Or, connect to the configuration port (console or auxiliary port) on network equipment such as routers, switches, hubs and access servers.
Especially useful for accessing Customer Premise Equipment (CPE), the PT49 is ideal for servers and routers in remote wiring closets, providing access to both reboot a remote device to connect to its console port to monitor its boot-up process and ensure it returns to an operational state.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets/ Outputs |
Dimensions (L x H x D) |
| Sentry Commander PT49 | |||||
| PT49-H800-1-7 | 100-120V 50/60Hz |
20A | IEC 60320/C14 Power Inlet |
(8) RJ45 Pass-thru Console Ports | 19" x 18" x 1.75" |
| PT49-H600-1-7 | 100-120V 50/60Hz |
20A | IEC 60320/C14 Power Inlet |
(16) RJ45 Pass-thru Console Ports | 19" x 18" x 1.75" |
| PT49-H800-2-7 | 208-240V 60Hz |
20A | IEC 60320/C14 Power Inlet |
(8) RJ45 Pass-thru Console Ports | 19" x 18" x 1.75" |
| PT49-H600-2-7 | 208-240V 60Hz |
20A | IEC 60320/C14 Power Inlet |
(16) RJ45 Pass-thru Console Ports | 19" x 18" x 1.75" |
| Options | |||||
| *Option C-HPT | Global Secure Modem 56K bps | ||||
| CAB-1413 | RJ12-to-RJ45 Sentry to Cisco/Sun data cable | ||||
| CAB-1414 | RJ12-to-RJ45 Sentry to Cabletron data cable | ||||
| KIT-0002 | DB25 M adapter and RJ12-to-RJ12 Straight thru modular data cable | ||||
| EMCU-1-1 | Environmental Monitoring unit w/ 1 Temp & Humid. Probe | ||||
| EMTH-1-1 | Temperature & Humidity Probe, 10’ | ||||
| EMWS-1-1 | Water Sensor Probe , 15’ | ||||
| Technical Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 Communications > 10/100 BaseT Ethernet > SSLv3/TLSv1 > SSHv2 > LDAPv3/LDAPS > Half-duplex/Full duplex > RS-232 (Serial) Communications Interface > Speeds: 1200, 2400, 4800, 9600, 19200, 38400, 57600 > Pass-Thru Console Ports must be set at the same speed as the Sentry Standard Adapter Kit (1) RJ12-to DB9 Female (1) RJ12-to DB9 Male (1) RJ12-to DB25 Female (1) RJ12-to DB25 Male (4) RJ12-to RJ12 (6P6C) Crossover/ Rolled Data Cables (7') User Interface > Command Line Interface & HTML GUI for power management and configuration > Telnet/ANSI/VT 100 Terminal Emulation for command-line and Pass-Thru |
|||||
| Pass-Thru Console Port 6-pin RJ12 1= Signal Ground 2=Device Ready-In/DSR 3=Data-In/RD |
4=Data-Out/TD 5=Device Ready-Out/DTR 6=Signal Ground |
||||
VISIO STENCILS
Visio Stencil - Visio PT22, PT40, PT45, PT46 and PT49 - Remote Power Manager
Design Drawings
Design Drawing #1 - PT49-Hxxx-x-7.412-0451-5
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Switched Cabinet PDU Family brochure
Manuals
> PT49 Commander - Installation & Operations Manual
Technical Notes
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
White Papers
> Best Practices for Secure Remote Power Management
Application Notes
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.



