Sentry Commander PT45
Perform a Remote Server Reboot via the PT45 and its connected IPMs
The Sentry Commander PT45 uniquely combines Remote Power Management and Pass-Thru Console Port Access TM into one enclosure and - distinctively - one interface. With this exclusive combination of features, a network manager can perform a remote server reboot or establish serial communications with a remote device.
Remote Power Management allows the user to perform a remote server reboot or to bounce the power to another network device. A network manager can power off, power on and reboot network devices from any location via SSL Web, SSH, SNMP, RS-232 or secure out-of-band session.
Pass-Thru Port Access integrates secure, in-band and/or out-of-band serial connections to the console ports of up to 4 inter-networking devices for remote problem determination. The serial console is the only universal out-of-band management media for all the equipment in the data center. It has the ability to access servers for remote monitoring and communications for applications such as BIOS configuration, boot-prompt level access or remote configuration. Otherwise, connect to the configuration port (console or auxiliary port) on network equipment such as routers, switches, hubs and access servers.
The PT45 operates distributed Inline Power Modules (IPM's), which provide four distinct functional advantages:
1. Independent Power: One-to-one ratio between power input, IPM & device eliminates single point-of failure.
2. Greater distance: each IPM can be up to 1000' from the PT45 Commander.
3. Mixed-Amperage: 10-Amp and 20-Amp IPMs to control both severs & network gear.
4. Mixed Voltage: 110 VAC, 230 VAC and �48 VDC IPMs can be controlled from one PT45.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets/ Outputs |
Dimensions (L x H x D) |
| Sentry Commander PT45 | |||||
| PT45-H404-1-07* | 100-120V 50/60Hz |
20A | IEC 60320/C14 Power Inlet |
(4) IPM ports for Remote Power (4) RJ12 Pass-thru Console Ports |
17.2"x1.75"x 8" (437x44.4x203.2mm) |
| PT45-H404-2-07* | 208-240V 60Hz |
20A | IEC 60320/C14 Power Inlet |
(4) IPM ports for Remote Power (4) RJ12 Pass-thru Console Ports |
17.2"x1.75"x 8" (437x44.4x203.2mm) |
| PT45-H808-1-07* | 100-120V 50/60Hz |
20A | IEC 60320/C14 Power Inlet |
(8) IPM ports for Remote Power (8) RJ12 Pass-thru Console Ports |
17.2"x1.75"x 8" (437x44.4x203.2mm) |
| PT45-H808-2-07* | 208-240V 60Hz |
20A | IEC 60320/C14 Power Inlet |
(8) IPM ports for Remote Power (8) RJ12 Pass-thru Console Ports |
17.2"x1.75"x 8" (437x44.4x203.2mm) |
| PT45-H016-1-07* | 100-120V 50/60Hz |
20A | IEC 60320/C14 Power Inlet |
(16) IPM ports for Remote Power | 17.2"x1.75"x 8" (437x44.4x203.2mm) |
| PT45-H016-2-07* | 208-240V 60Hz |
20A | IEC 60320/C14 Power Inlet |
(16) IPM ports for Remote Power | 17.2"x1.75"x 8" (437x44.4x203.2mm) |
| Options | |||||
| *Option C-HPT | Global Secure Modem 56K bps | ||||
IPM3-R-3 IPM5-R-2 PM20-0-1 PM20-0-2 PM48-0-1 |
Sentry Power Module, In-Line w/ Retainer Clip, Always-on, includes 6' RJ Signal Cable, UL & CSA Approved 10-Amp, 100-120 VAC, 50/60Hz 6-Amp, 208-240 VAC, 50/60Hz 16-Amp, 100-120 VAC, 50/60Hz 16-Amp, 208-240 VAC, 50/60Hz 20-Amp, -48 VDC |
||||
| CAB-1413 | RJ12-to-RJ45 Sentry to Cisco/Sun data cable | ||||
| CAB-1414 | RJ12-to-RJ45 Sentry to Cabletron data cable | ||||
| KIT-0002 | DB25 M adapter and RJ12-to-RJ12 Straight thru modular data cable | ||||
| EMCU-1-1 | Environmental Monitoring unit w/ 1 Temp & Humid. Probe | ||||
| EMTH-1-1 | Temperature & Humidity Probe, 10’ | ||||
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 Communications > 10/100 BaseT Ethernet > SSLv3/TLSv1 > SSHv2 > LDAPv3/LDAPS > Half-duplex/Full duplex > RS-232 (Serial) Communications Interface > Speeds: 1200, 2400, 4800, 9600, 19200, 38400, 57600 > Pass-Thru Console Ports must be set at the same speed as the Sentry Standard Adapter Kit (1) RJ12-to DB9 Female (1) RJ12-to DB9 Male (1) RJ12-to DB25 Female (1) RJ12-to DB25 Male (4) RJ12-to RJ12 (6P6C) Crossover/ Rolled Data Cables (7') User Interface > Command Line Interface & HTML GUI for power management and configuration > Telnet/ANSI/VT 100 Terminal Emulation for command-line and Pass-Thru |
|||||
| Pass-Thru Console Port 6-pin RJ12 1= Signal Ground 2=Device Ready-In/DSR 3=Data-In/RD |
4=Data-Out/TD 5=Device Ready-Out/DTR 6=Signal Ground |
||||
VISIO STENCILS
Visio Stencil - Visio PT22, PT40, PT45, PT46 and PT49 - Remote Power Manager
Design Drawings
Design Drawing #1 - PT45-Hxxx-x-07.412-0451-1
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Switched Cabinet PDU Family brochure
Manuals
> PT45 Commander - Installation & Operations v 5.3
> PT45 Commander - Installation & Operations v 5.2
> PT45 Commander - Installation & Operations v 5.1
Technical Notes
> OutletControl_FineSNMPSet
> Accessing a PTSS or PTXL via Modem
> Data & ShutDown Adapters, Cables & Kits
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
> Sentry Security Features
> Using Sentry Remote Power Managers with Avocent DSView
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
Add-on/Expansion Products
> EMCU Environmental Monitor
> Global Security Modem
White Papers
> Best Practices for Secure Remote Power Management
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> JITC tested PDUs for DOD IT and NSA Applications
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
RoHS Compliancy
> PT45-Hef-g-07d - PTXL-PT_DoC
d = C, e = 0, 4, 8, f = 04, 08, 16, g = 1, 2
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.



