Inline Power Modules
Power Managment for Distributed IT Equipment
This industrial family of Sentry Inline Power Modules (IPMs) has been designed to provide Remote Power Control functions to your enterprise's remotely installed routers, servers and internetworking equipment. These IPMs are widely used by leading ISPs and Service Providers and in worldwide router-based networks.
Use the IPMS with the Sentry Administrator or in combination with another Sentry Remote Power Manager to extend the number of outlets supported. Applications also include geographically dispersed equipment, mixed amperage, mixed voltage or anytime a 1:1 UPS-to-Remote Power Manager is needed.
Key Features
• Complete family of industrial quality Power Modules to support your worldwide requirements for 120 VAC and 230 VAC.
• All Power Modules are agency approved
• Always-On Power Module design eliminates 'single-points-of-failure'
• Power Modules can be installed up to 1000Õ from a Sentry controller using an RJ style signal cable
| Sentry Cabinet PDU Specifications | |||
| Item # | Description | Rated Amperage | Cables Included |
| Inline Power Modules | |||
| IPM3-R-3 | In-line 110 VAC | 10A | 6' RJ Signal Cable |
| IPM5-R-2 | In-line 230 VAC | 6A | 6' RJ Signal Cable |
| PM20-0-1 | In-line 110 VAC | 16A | 6' RJ Signal Cable |
| PM20-0-2 | In-line 230 VAC | 16A | 6' RJ Signal Cable |
| Mounting Bracket Options | |||
| Item # | Description | ||
| IPMB-1-0 | Mounting Bracket for (2) 10A modules | ||
| IPMB-2-0 | Mounting Bracket for (2) 20A modules | ||
| PMC1-0-1 | Power Jumper Cable *Required for PM20 |
||
| Additional Specifications | |||
| Item # | Agency Approvals | ||
| IPM3-R-3 | UL, CSA | ||
| IPM5-R-2 | CSA, TUV, CE | ||
| PM20-0-1 | UL, CSA | ||
| PM20-0-2 | CSA TUV, CE | ||
Signal Cable
A two conductor RJ type signal cable connected to one of the Sentry Remote Power Controllers is used to control the functions of the Power Module (On, Off, or Reboot). OEM types of equipment can also be used to control the Power Modules. Call our special equipment department for additional information at 1-800-835-1515.
Always-on Architecture
The Power Module in its default state allows power to flow to attached equipment. The relay inside the Power Module is programmatically opened only when it is necessary to reboot the attached equipment. This highly reliable equipment design will not add a new single point of failure to your inter-networking devices.
NOT AVAILABLE
General Manuals
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server_Tech_PDUS
RoHS Compliancy
> IPM_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.