Sentry Switched POPS (Per Outlet Power Sensing) with PIPS (Per Inlet Power Sensing) Demo

This demo listed below is a 3-Phase 208V POPS Rack PDU, primary, and expansion unit with 24 outlets per PDU (48 outlets total).

Web Interface Demo
IP: 66.214.208.180
User: admn
Password: admn
  1. Click on 'OK.'
  2. To logout, click on the link located in the navigation bar on the left of the screen.

**Note: The above online demo represents the features and functionality of a POPS PDU with our PIPS technology. Currently, you are viewing the CWG- and CXG-24V5Z458A9 primary and linked expansion PDU, 24 Outlets with a 240/415V/3-Phase/24A input. The number of outlets and input power options varies from product to product.

What is PIPS and why is it the ideal, best-of-breed power monitoring solution for every data center? View the Solutions page.


Sentry Switched POPS/PIPS Online Demo
This Server Technology Sentry Switched POPS/PIPS Rack PDU Online Demo consists of two vertically mounted rack PDUs, with 48 user manageable outlets (model numbers CWG-24V5Z458A9 and CXG-24V5Z458A9).

Per Outlet Power Sensings (POPS) from Sentry Power Manager Architecture

Web Interface Demo
Click here to begin Demo
Username: admn
Password: admn
  1. Click on 'OK.'
  2. To logout, click on the link located in the navigation bar on the left of the screen.
Server Technology Switched POPS Expansion Module Server Technology Switched POPS Fuse and Breaker Server Technology POPS Outlet Section-6xC13 and 2xC19.jpg LED current monitor.Ethernet, Serial and temperature/humidity port

Link two Rack PDUs together under one IP address

Retractable fuse or breaker branch circuit protection on various models

Per Outlet Power Sensing Provides the following measurements per outlet:

  • Load (amps)
  • Voltage (V)
  • Active Power (W)
  • Apparent Power (VA)
  • Crest Factor
  • Power Factor
  • Power Consumption: Energy (W-hr)

LED current monitor. Ethernet, Serial and temperature/humidity port

Key Features of the Switched POPS/PIPS Rack PDU:

  • POPS technology - highly accurate, outlet-level power monitoring
  • Outlets may be linked to one or multiple groups without loss of control of that individual outlet
  • SNMP trap email alerts provide automated alerts for power and environmental conditions
  • Expandability: add additional outlets through link unit without an additional IP address
  • Optional temperature and humidity probes on 10 ft (3 m) cords allow for measurements in different locations within the cabinet. Values can be viewed from Rack PDU interface or send out traps and alerts when thresholds are exceeded. No additional IP addresses required

Product evaluation checklist

In order to maximize the demo and fully understand all the features of the Switched POPS Rack PDU check out the CWG product evaluation checklist.

Telnet Demo
Username: admn
Password: admn

Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.

To get a display of available commands, just press Enter at the 'Switched' prompt, which will show: Switched Rack PDU Commands are:

ON OFF REBOOT STATUS UPSTAT VERSION CREATE SHOW
REMOVE LOGIN SET ADD DELETE LIST PASSWORD SYSSTAT
ISTAT ENVMON LOGOUT RESTART PING CONNECT
  • To view the status (On/Off state), Load (amps), Power (watts) of all the outlets, type status at the 'Switched CDU:' prompt
  • To view the power consumption of individual outlet (such as outlet .a1), type ostat .a1 details
  • To turn an outlet off, type off and the Outlet ID. Example: off .a1

Please note that changes made during the demo session may NOT be preserved when the session is ended.