Sentry Power Manager Online Demo
| PRODUCT PAGE | SPM_DataSheet.pdf | OPERATIONS MANUAL *For assistance with v5.0, please see the product's online help system |
Sentry Power Manager Demo Video
In this video, we give you an introductory level tour of the basic features and functions of the product. For more on the product, click here.
Live Demo Environment
View a live Sentry Power Manager deployment here. This SPM is currently installed on the Interop Net.
Username: spmdemo Password: sti01
The Sentry Power Manger (SPM) is capable of providing:
• A central interface to access multiple network monitored sentry power distribution units.
• Global view of all Sentry power distribution units (Cabinet PDUs) and ability to view devices based on temperature, humidity, current and device status.
• Control all networked Sentry cabinet power distribution units.
• Control Sentry POPS (Per Outlet Power Sensing) Cabinet PDU on a per outlet basis.
• Power information including kW and kW-hour information for billing, power monitoring, trending and power reports.
• IT equipment power information can be used to measure the efficiency in your data center for PUE and DCIE, power efficiency ratings from the Green Grid.
• ODBC compliant database permits power and additional information to be exported to a Building Management System (BMS).
• Managing and monitoring alarm conditions.
• Power consumption for capacity planning.
• Maximize each power circuit by realizing current power being drawn.
Features of v4.1.0 include:
• An operating system change from Windows XP to Linux
• View display size allows scrolling
• Faster Cabinet PDU discovery
• Faster network communications
• Improved alarming and logging with more information and descriptive popup alarm list
• Two new power reports
• Collapsible side menu to increase view display area
• Security and cosmetic improvements based on user feedback
• Upgrade support including automated upgrades
If you have purchased a Software Support Agreement, upgrades are provided free of charge during the life of the agreement. Due to the significance of the 4.1.0 software upgrade related to the operating system change, you will need to consult with Server Technology's Technical Support team or your sales representative in order to establish an upgrade plan for your Sentry Power Manager System. Please contact our support department at support@servertech.com.
SPM Video Tutorials:
SPM - How Do You Add New Cabinet PDUs to SPM
SPM - Basic User Actions: Logs, Outlet Control, and Trends
SPM - Critical Alarms and Maintenance
SPM - How to Configure Cabinet PDUs
SPM - How to Organize Locations
SPM - How to See the Effects of Power Consumption on Temperature
SPM - How to Use Billing Reports
Success Story: Looking to Monitor and Collect Aggregate Power Usage Throughout Your Data Center or Multiple Facilities?
Presentation: Power Monitoring Increases Data Center Efficiency
Sentry Power Manager (SPM) ScreenshotsFind a screen shot of the interface feature you're interested in learning more about:
|
||||
![]() |
Main View View your enterprise from a tiered hierarchical view plus different vantage points such as: - Status - Load (A) - Power (kW) - Temperature - Humidity - Capacity Click here for a Full Image |
|||
![]() |
Add User Group Allows for user accounts to be created, configured and deleted. Account types can be: - Administrative User - Regular User - View Only User - Reboot Only User Click here for a Full Image |
|||
![]() |
CDU (Cabinet PDU) Configuration Each discovered CDU can be configured from within the Sentry Power Manager (SPM), the following editable fields will push the configurations settings down to the Cabinet PDU: - Cabinet PDU Enclosure Name - Cabinet PDU Infeed Name - Outlet Name - Infeed Load High-Amp Threshold - Outlet Load High-Amp Threshold Click here for a Full Image |
|||
![]() |
Email Notification Sentry Power Manager (SPM) is a SNMP TRAP destination for the Sentry Smart, Switched and POPS Cabinet PDUs, as a result the alarm notification and informational warnings can be distributed through the manager. Click here for a Full Image |
|||
![]() |
Group Clusters Outlets can be grouped together from a single Cabinet PDU to another, across Data Centers, Cities, Countries and Continents; as long as the Sentry Power Manager (SPM) has the Cabinet PDUs discovered into the system the outlets can be grouped. Outlet grouping allows for control as well as aggregate power readings* * POPS only Click here for a Full Image |
|||
![]() |
LDAP User authentication can be done locally within the manager through Role Based Access Control. The Sentry Power Manager (SPM) supports Active Directory with support for LDAP and LDAPS. Click here for a Full Image |
|||
![]() |
Network Configuration The Sentry Power Manager (SPM) can be easily configured to connect and communicate on your already established network. Click here for a Full Image |
|||
![]() |
Outlet Details Power information per individual outlet includes current, voltage, power (kW), apparent power, crest factor and power factor. Click here for a Full Image |
|||
![]() |
Outlets Each of the outlets on a Switched or POPS Cabinet PDU can be controlled individually, the control action for the outlets are: - On - Off - Reboot Click here for a Full Image |
|||
![]() |
System Log A detailed report on all interactions from within the Sentry Power Manager (SPM), who did what and when. Click here for a Full Image |
|||
![]() |
CDU (Cabinet PDU) Discovery The Sentry Power Manager (SPM) can search multiple sub-nets for SNMP enabled Cabinet PDUs. Cabinet PDUs can also be added on an individual basis. Click here for a Full Image |
|||