PRODUCT SELECTOR

Pass Thru Console Port Access Demo

Web Interface Demo
User: admn
Password: admn
Telnet Demo
Click here to begin Demo
Username: admn
Password: admn

Click on 'OK'
To logout, click on the link located in the navigation bar on the left of the screen.

Sentry Pass-Thru Console Port Access Demo

This Server Technology Sentry Commander PT40 Demo (PT40-H404-1-02) consists of four remotely managed power receptacles and four pass-thru console ports.


Key Features of the PT40 Products:


• Easy to use and access, secure, integral HTML Web GUI over HTTP/S, plus LDAP/S external authentication and authorization support
• Secure remote power management; reboot individual (SSL, SSH, Telnet, SNMP, RS-232)
• Optional temperature and humidity module available
• Pass-thru console port access to remote devices
• Optional global secure modem with Call-Back Security for out-of-band access.

Telnet Demo
Click here to begin Demo
Username: admn
Password: admn

Because the Telnet applications differ between operating systems, these instructions are designed to cover the basic operations required to make this demo operate properly. General recommendations for all Telnet applications include having the Terminal Preferences set to VT-100/ANSI emulation and VT 100 Arrows.

To get a display of available commands, just press Enter at the 'Sentry:' prompt, which will show:

PT40 Commands are:

ON OFF REBOOT SHOW STATUS VERSION CREATE
REMOVE LOGIN SET ADD DELETE LIST ILOAD
ISTAT ENVMON LOGOUT RESTART PING CONNECT PASSWORD

To view the status of all the outlets, type 'status' at the 'Sentry:' prompt.
To turn an outlet off, type 'off' and the Outlet ID at the 'Sentry:' prompt. Example: off .a1
To end a session type LOGOUT and press Enter.

Please note that changes made during the demo session may NOT be preserved when the session is ended.