PDU 400
-48 VDC Power Distribution with low-amp and high-amp outlets
The SentryTM PDU 400 offers -48 VDC power distributions with fuse protection per each output connection. Most importantly, the PDU 400 is the most flexible PDU you'll ever deploy - so that the next time you change equipment in the cabinet, you won't have to change the PDU, only the fuses for each outlet connection. The PDU 400 will support the ever-changing rack and cabinet equipment units ranging from low-amp thin servers to the high-amp Cisco Catalyst® and GSR® products.
Today's remote co-location facilities and Telco central offices require both high current and lower current power distribution. The Sentry PDU Product Family uniquely features the flexibility to meet these diverse power distribution needs. The Sentry PDU 400 is designed with two (2) 200-amp power input feeds, GMT fuses for "Low Amp" output power connections and TPA fuses for "High Amp" output power connections.
Key Features
• Dual - 48 VDC Input Power Feed Connections - 200 amps each
• Quantity 24 Output Power "Low Amp" and "High Amp" Connections
• Sentry PDU has the capacity and flexibility to distribute -48 VDC power to a wide variety of low-amp and high-amp equipment units
• The most flexible power distribution panels available using GMT fuses and TPA fuses to distribute DC power to your equipment units and ensure current overloads will not damage the investment in your equipment
• Grounding Assembly for earth grounds
• Power Redundancy Option -- "Fail Safe" model with steering diodes for redundant power supply
• Designed for locally staffed POP sites, NOCs and equipment rooms
• Interchangeable fuses protect a wide range of low-amp to high-amp devices ranging from low-amp thin servers to the high-amp Cisco Catalyst®
• Qty (16) .5 to 15 Amp power outlet circuits protected by GMT fuses
• Qty (8) 5 to 50 Amp power outlet connections protected by TPA fuses
• Removable fuses can be used an on/off switch by installation engineers.
• The Sentry PDU 400 is NEBS compliant
(Patent Pending)
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Low Current Outputs |
High Current Outputs |
Dimensions (L x W x D) |
| PDU400 | |||||
| PDU400-0-2 | (2) 100 Amp (+/- & G) -48 VDC Power Input terminal blocks |
100A | (16) 15-Amp max outlet protected with GMT fuses* | (8) 50-Amp max outlet protected with TPA fuses** | 2U, 17.0 x 10.3 x 3.5 in (431x261x89mm) |
| PDU400-0-3 | (2) 200 Amp (+/- & G) -48 VDC Power Input terminal blocks |
200A | (16) 15-Amp max outlet protected with GMT fuses* | (8) 50-Amp max outlet protected with TPA fuses** | 2U, 17.0 x 10.3 x 3.5 in (431x261x89mm) |
| PDU400-F-2 | (2) 100 Amp (+/- & G) -48 VDC Power Input terminal blocks*** |
100A | (16) 15-Amp max outlet protected with GMT fuses* | (8) 50-Amp max outlet protected with TPA fuses** | 2U, 17.0 x 10.3 x 3.5 in (431x261x89mm) |
| Options | |||||
| Option C | Global Secure Modem 56K bps | ||||
| EMTH-1-1 | Temperature & Humidity Probe, 10" | ||||
| HDW-MBXT-2U | 23" Mounting Brackets | ||||
| * Available GMT Fuse Values: ½, to 15 Amps maximum **Available TPA Fuse Values: 5 to 50 Amps maximum *** Fail-Safe Steering Diodes for Power Redundancy option |
|||||
| Technical Specifications | |||||
| Operating Voltage > -48VDC for described amperage values Certifications > FCC > cTUVus to UL 1950, CAN/CSA 22.2 No. 950-95 > TUV-GS to EN60905 > CSA C22-3 #950 |
|||||
VISIO STENCILS
PDU400-x-2 Series - -48V DC Basic Power Distribution Units
General Brochures
> -48 VDC Family Brochure
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Server_Tech_PDUS
Manuals
> Sentry DC Power Distribution Unit - PDU400 Installation and Operations
Technical Notes
> OutletControl_FineSNMPSet
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Sentry -48VDC Fuses and Circuit Breakers
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
Add-on/Expansion Products
> EMCU Environmental Monitor
> Global Security Modem
> PT49 Commander
White Papers
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> "Article" Circuit Breakers - Are you protected?
> JITC tested PDUs for DOD IT and NSA Applications
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> Who Needs -48VDC Remote Power Management?
Application Notes
> CLEC Application Note - Power Management Subjects Common to CLECS
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended warranty support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.


