Product Image Zoom: Mouse over the product image to view the image in more detail.
Increasing power demands and density in the equipment cabinet requires new functionality from your cabinet PDU. The Sentry CDU product family uniquely meets these demands.
The Sentry Cabinet Power Distribution Unit (CDU) is an intelligent PDU with local LED input current monitoring, allowing network engineers to utilize the Cabinet PDU's True RMS Power Monitor to precisely measure the current (in amps) that network devices are drawing on the power circuit. As new equipment units are added to the power drop, immediately observe its impact on the cumulative current draw. This allows the engineer to safely load each circuit to its maximum allowable load capacity without the danger of overloading the power circuit.
The Cabinet PDU meets new UL 60950-1 Branch Circuit Protection requirements. Each C19 outlets utilizes a UL 489 approved circuit breaker as an Overcurrent Protection Device. Now you can safely run 30-amp power drops to your server cabinet where individual outlet receptacles have lower output ratings (i.e., 20-amps).
| Sentry CDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| C-4HD2/E Dual Input | |||||
| C-4HD2A441A3 | 208-240 V 50/60Hz |
20A | (2) IEC C20 Power Inlets | (4) IEC 60320/C19 | 3.50 x 17.00 x 7.00 in. (89 x 432 x 180 mm) |
| C-4HD2C441A3 | 208-240 V 50/60Hz |
30A | (2) NEMA L6-30P Plugs, 10'(3m) Cord | (4) IEC 60320/C19 | 3.50 x 17.00 x 7.00 in. (89 x 432 x 180 mm) |
| C-4HDEA441A3 | 230V 50/60Hz |
16A | (2) IEC C20 Power Inlets | (4) IEC 60320/C19 | 3.50 x 17.00 x 7.00 in. (89 x 432 x 180 mm) |
| C-4HDEK441A3 | 230V 50/60Hz |
32A | (2) IEC Blue 2P+G Plug, 10'(3m) Cord | (4) IEC 60320/C19 | 3.50 x 17.00 x 7.00 in. (89 x 432 x 180 mm) |
| Power Cord Options | |||||
| > PTCORD-1 IEC 60320/C19 - NEMA L6-20P (20A Twist-Lock) 10’ > PTCORD-2 IEC 60320/C19 - Schuko 10’ > PTCORD-3 IEC 60320/C19 - IEC 60309 (BS4343, CEE17) 16/20A Blue (UK Commando) 10’ > PTCORD-4 IEC 60320/C19 - BS1363 13A (UK) 10’ > PT-ADP-C19 Cable mount IEC 60320/C19 Connector |
|||||
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 > CE > EMC-EN 55022 Class A, EN 55024 Branch Circuit Protection > Compliant to UL 60950-1 |
|||||
DESIGN DRAWINGS
Design Drawing #1 - C-4HDxxxxx
Wiring Diagrams
Wiring Diagram #1 - C-4HDxxxxx
General Brochures
> Sentry Cabinet Rack PDU Family Brochure
> Sentry Cabinet Rack PDU Density Solution
> Sentry International (230V & 400V) Cabinet PDU Product brochure
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server Technology Cabinet Rack PDUS comparison of solutions
Manuals
> Installation & Operations Manual
Technical Notes
> Power Tower Cord & Connector Options
> Inlet/Outlet Types & Cordsets
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units PDUs) in Your Data Center
> Circuit Breakers - Are you protected
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
RoHS Compliance
> C-12HE-C20, C-12HE-P32 -MCDU_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Server Tech Service Products are available. please contact your sales consultant for information and ordering.
Click here for further information on product support.
COMING SOON