Product Image Zoom: Mouse over the product image to view the image in more detail.
The Sentry CW-16HF1 Fail-SafeTM provides fail-over redundancy to single or dual-power supply servers and network devices. Exclusive to the Sentry Switched Fail-Safe is its ability to carry loads on the A circuit, B circuit or both and to remotely manage the outlets.
Similar, but unlike a common automatic transfer switch, the Sentry Switched Fail-Safe unit is unique in that it contains two (2) in-feeds and two (2) banks of eight (8) outlets each, for a total of 16 outlets across the two circuits.
The "A" in-feed routinely powers just the A1-8 outlets, and the "B" in-feed routinely powers just the B1-8 outlets. However, if the "A" in-feed goes down, the "B" in-feed powers all 16 outlets and the same if the "B" in-feed goes down, the "A" infeed powers all the outlets..
This new "Fail-Safe" method has several advantages compared to a standard ATS because it does not prohibit load balancing between the two supplied circuits. A standard ATS contains two-in-feeds, but runs all outlets from just one source, with the secondary source only being used once an outage occurs on the capacity. This results in less heat, less resistance, and consequently less of a voltage drop compared to the same load existing on just one source. Only when an outage occurs on one of the two sources will the entire load be applied to a single source.
NOTE - This transfer switch requires that the applied AC waveform from both power sources be in-phase with respect to each other. For questions concerning this requirement please contact Server Technology Technical Support +01-800 835-1515 or support@servertech.com.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| CW-16HF1 120V Transfer Switch | |||||
| CW-16HF1A452 CX-16HF1A452* |
100-120 VAC 50/60 Hz |
20A | (2) IEC 60320/C20 Power Inlets | (16) NEMA 5-20R | 17.2 x 3.50 x 10.0 in. (437 x 89 x 254 mm) |
| CW-16HF1B452 CX-16HF1B452* |
100-120 VAC 50/60 Hz |
30A | (2) NEMA L5-30P Cord Sets 10ft (3M) | (16) NEMA 5-20R | 17.2 x 3.50 x 10.0 in. (437 x 89 x 254 mm) |
| *Indicates Expansion Unit | |||||
| Power Cord Options | |||||
| > PTCORD-5 IEC 60320/C19 - 5-15P (15A Straight-Blade) 10'(3m) > PTCORD-6 IEC 60320/C19 - 5-20P (20A Straight-Blade) 10'(3m) > PTCORD-7 IEC 60320/C19 - L5-20P (20A Twist-Lock) 10'(3m) |
|||||
| Additional Features and Specifications | |||||
Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > FCC Class A, Part 15 > EMC-EN 55022 Class A, EN 55024 Communications > 10/100 BaseT Ethernet > HTTP/HTTPS > SSLv3/TLSv1 > SNMPv2 > SSHv2 > Telnet > LDAPv3/LDAPS > TACACS+ > RS-232 (Serial) Branch Circuit Protection > Compliant to UL 60905-1 Accessories > Temperature & Humidity Probe - EMTH-1-1 Temperature & Humidity Probe, 10 ft (3 m) - EMCU-1-1B add 2 additional Temperature & Humidity ports, 4 contact-closure monitoring ports and 1 water sensor port - EMWS-1-1 Water Sensor |
|||||
Individual or group outlet remote power control to cycle power and reboot any selected server(s) or other network device(s). Use TCP/IP (HTTP, HTTPS, SSH, Telnet, SNMP) or RS-232 to communicate with each Sentry Cabinet PDU and rectify locked-up network devices. Assign outlets to a group for control of dual-power supply servers and other gear with a single command. Create an unlimited number of groups with any combination of outlets associated to each group. Reduce Mean Time to Repair (MTTR) a failing server by controlling individual power outlet receptacles to reboot any selected server or other device.
Use the Sentry Web interface to configure each unit, including network settings, outlet naming & grouping, SNMP traps for environmental & power thresholds and firmware updates. Also use the Web interface to control individual or group outlets and monitor key values, including amperage load(s), temperature/humidity and other environmental conditions. SSL security provides a secure HTTPs connection. Environmental monitoring is applicable only with the additional purchase of the EMTH-1-1 or EMCU-1-1.
The Sentry family of products supports the Simple Network Management Protocol (SNMP). This allows network management systems to use SNMP requests to retrieve information and control power for the individual outlets. The Sentry includes an SNMP v1 agent supporting standard MIB I and MIB II objects. A private enterprise MIB extension (Sentry3 MIB) is also supported to provide remote power control. SNMP traps can be generated for various events, including Input Current Load Thresholds (min & max), Temperature Thresholds (min & max), Humidity Thresholds (min & max), water indication, closed contacts (cabinet doors open/close), as well as notification of any time an outlet status is changed (on/off). SNMP traps for temperature and environmental conditions require additional purchase of the EMTH -1-1 or EMCU-1-1 accessory.
Connect an Expansion Cabinet PDU (CX) to any Switched Cabinet PDU (CW) to control 4 power input circuits and manage outlets (individual or groups) under 1 IP address - our exclusive strategy for managing dual power-supply servers.
A horizontal enclosure that occupies 2U horizontal rackspace in the equipment cabinet. It typically mounts on the back of a 19 or 23 inch rack.
Secure Shell (SSH), known as Secure Socket Shell, is a Unix-based command interface and protocol for securely getting access to a remote device. Sentry supports SSHv2. Secure Sockets Layer (SSL) is a commonly-used protocol for managing the security of a message transmission on the Internet. SSL is an integral part of most Web browsers (clients) and Web servers. Sentry supports SSLv3/TLSv1.
Add an Environmental Monitor Control Unit (item EMCU-1-1B) to the CW-16HF1 to obtain real-time measurements of environmental conditions in the data center cabinet. EMCU-1-1B add-on requires no external power source and adds support for 2 Temperature & Humidity probes and monitoring for 4 external contact-closures and 1 water sensor.
Access new firmware updates via FTP for new firmware features and code releases. An update to the firmware does not affect the status of the power outlets.
Click here for the latest Firmware update.
The sentry family of products supports Lightweight Directory Access Protocol (LDAP) Version 3 including LDAPS (LDAP over TSL/SSL). This support enable authentication with LDAP servers; user accounts do not need to be individually created locally on each Sentry device.
This allows administrators to pre-define and configure (in each Sentry product, and in the LDAP server) a set of necessary LDAP groups, and access rights for each. User's access rights can then be assigned or revoked simply by making the user a member of one or more pre-defined Sentry LDAP groups. User account can be added, deleted, or changed in the LDAP server without any changes on individual Sentry products.
Sentry LDAP support has been tested in the following environments:
- Microsoft Active Directory (MSAD)
- Novell eDirectory (eDir)
- Open LDAP
Individual input current monitoring ("Load Sense") provides real-time power measurement of the load in amps on each power inlet, accessible via firmware interface.
Serial control via any device with a bi-directional serial port, including a PC, laptop, KVM switch, Console Port Access switch, or terminal server.
20-amp power input support - IEC320/C20 power inlet receptacles supports any power cord with IEC320/C19 power connector (PTCORD-XX).
Use the firmware interface (Web or serial) to edit individual outlet receptacles. Identify each receptacle with the device's serial number, IP address, asset allocation #, department or any other method to individually name outlets.
General Brochures
> Sentry Cabinet Rack PDU Family brochure
> Sentry Cabinet Rack PDU Density Solution
> Sentry International (230V & 400V) Cabinet PDU Product brochure
> Switched Cabinet PDU Family brochure
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server Technology Cabinet Rack PDUS comparison of solutions
Technical Notes
> OutletControl_FineSNMPSet
> Using Sentry Remote Power Managers with Avocent DSView
> Data & ShutDown Adapters, Cables& Kits
> Sentry Security Features
> Power Tower Cord & Connector Options
> Powering 6 IBM eServer Blade Centers with the Switched CDU
> Powering 5 IBM eServer Blade Centers with the Switched CDU
> Inlet/Outlet Types & Cordsets
Firmware
> Current Release
Additional Files
> Sentry3 - SNMP (MIB & OID Tree)
> Remote Shutdown Agents
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Smart Load Shedding Ensures Uptime
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> Circuit Breakers - Are you protected?
> JITC tested PDU's for DOD IT and NSA Applications
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs - 30-Amp Power Distribution for IT equipment in the Data Center
> Best Practices for Secure Remote Power Management
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Digi Passport and Server Technology Sentry Switched PDUs
> Starline Busway & Server Technologys Sentry Smart 60-Amp CDU
> Server Technology Mounting Bracket Guide
RoHS Compliance
> Ca-32VDE-bc - SwCDU_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.