Fail-Safe Transfer Switch CDU
Rack Automatic Transfer Switch
The Sentry Fail-Safe Transfer Switch (FSTS) features two input power feeds, from separate AC circuits, to supply single-power equipment with dual, redundant power sources. A primary AC circuit provides power to the connected device(s). With this rack automatic transfer switch, if the primary source becomes unavailable for whatever reason, then the Sentry FSTS auto-switches to the secondary power source to support the connected equipment.
The transfer from one power source to the other is seamless to the connected equipment with this rack automatic transfer switch. When the secondary power source is available, an interruption of the primary power source will not affect the equipment's uptime or performance.
Unique to the Sentry FSTS is the ability to designate which power source is primary and which is secondary. With the Primary Select switch, a power engineer simply toggles the switch from primary to secondary, which transfers the load from one power feed to the other. Now, the "secondary" becomes "primary" and the power engineer can safely work on the first power source without dropping power to the connected equipment.
Also exclusive to the FSTS is the ability to select the high voltage (208-230V) or low voltage (110-120V) operating range of the AC power source. Use the Sentry FSTS as a universal power transfer switch for all cabinets and servers, regardless of the voltage. To apply power, just remove a panel and then choose the appropriate voltage range to the Fail-Safe Transfer Switch.
| Sentry Cabinet PDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| Fail-Safe Transfer Switch CDU | |||||
| PTTS-H008-0-02M* | 100-120V 50/60Hz or 208-240V 50/60Hz |
20A or 16A |
NEMA 5-20P, L5-20P or IEC 60320/C13 Cord Set, 10 ft (3m) |
(8) IEC 60320/C13 |
1.75" x 8" x 17" |
| *Power Cords Sold Separately | |||||
| Additional Features and Specifications | |||||
| Standards > cTUVus – UL 60950-1-2003 > CAN/CSA 22.2 No. 60950-1:2003 > TUVGS – EN 60950-1:2001 > FCC Class A, Part 15 > CE > EMC-EN 55022 Class A, EN 55024 Branch Circuit Protection >Compliant to UL 60905-1 |
|||||
| Fail-Safe redundancy between Primary and Secondary power sources. | ||||||||||
| Primary-Select switch to designate primary power source; Range-Select switch to designate operating range (voltage). |
||||||||||
| Transfer Range |
|
|||||||||
| Indicator LEDs | -Confirms power supplied to outlets -Identifies condition as primary power source or secondary power source supplying power to outlets |
|||||||||
| Voltage Range Select | -Supplies either 100-120V or 208-230V AC voltage ranges -120V and 230V equipment cannot be intermixed -All power input feeds must be removed prior to selecting/altering operating range -Remove Range Select faceplate covering to select appropriate voltage -Lucite window allows visual confirmation of voltage range -Switch in “up” position designates 208/230V -Switch in “down” position indicates 110/120V |
|||||||||
| Mechanical Integrity | -Dual-brace cable retainer brackets on power input feeds -Clip-style cable-retention retainer brackets at each power outlet receptacle -Adjustable mounting for front or rear panel, flush or recessed mounting |
|||||||||
DESIGN DRAWINGS
Design Drawings #1 - PTTS-H008-0-02-412-0407-1-1
Design Drawings #2 - PTTS-H008-0-02-412-0407-1-2
General Brochures
> Sentry Cabinet Rack PDU Family brochure
> Sentry Cabinet Rack PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server_Tech_PDU comparison of product featuresS
Manuals
> PTTS Fail-Safe Transfer Switch - Installation & Operations Manual
Technical Notes
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
White Papers
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Circuit Breakers - Are you protected?
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> JITC tested PDUs for DOD IT and NSA Applications
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.