Product Image Zoom: Mouse over the product image to view the image in more detail.
The Sentry Basic Cabinet (Power) Distribution Unit (CDU) product family provides a simple solution where reliable power distribution for equipment racks and other data center applications is needed. Basic CDU's provide both power distribution and branch circuit protection.
The Sentry Basic CDU offers different input connections to distribute power from 208V, 3-phase Delta or Wye, 20 or 30-Amp input feeds. The Sentry Basic CDU meets the criteria of Branch Circuit Protection by providing overcurrent protection with UL-listed circuit breakers for each branch circuit.
The Sentry Basic Cabinet Power Distribution Unit (CDU) family provides both a reliable and economical solution for your basic power needs.
| Sentry CDU Specifications | |||||
| Item # | Available Input Voltages |
Rated Amperage | Available Input Cord | Outlets | Dimensions (L x W x D) |
| CB-24VD/VY |
|||||
| CB-24VDD403-001 | 240V, 3-phase Delta, 50/60Hz | 20A | NEMA L15-20P, Cord Set 10 ft (3m) | (24) IEC 60320/C13 | 50.0 x 1.75 x 3.50in.(1271 x 44 x 89 mm) |
| CB-24VDE403-001 | 240V, 3-phase Delta, 50/60Hz | 30A | NEMA L15-30P, Cord Set 10 ft (3m) | (24) IEC 60320/C13 | 50.0 x 1.75 x 3.50 in. (1271 x 44 x 89 mm) |
| CB-24VYL403-001 | 208V, 3-phase Wye, 50/60Hz | 20A | NEMA L21-20P, Cord Set 10 ft (3m) | (24) IEC 60320/C13 | 50.0 x 1.75 x 3.50 in. (1271 x 44 x 89 mm) |
| CB-24VYM403-001 | 208V, 3-phase Wye, 50/60Hz | 30A | NEMA L21-30P, Cord Set 10 ft (3m) | (24) IEC 60320/C13 | (50.0 x 1.75 x 3.50 in. (1271 x 44 x 89 mm) |
| Additional Features and Specifications | |||||
> US & Canada (cTUVus mark) to UL 60950-1:2003 and CAN/CSA 22.2 No. 60950-1-03 > FCC Class A, Part 15 > CE > EMC - EN 55022 Class A, EN 55024, CISPR 22 Class A Branch Circuit Protection > Compliant to UL 60950-1
|
|||||
Drawing #1 - CDU CB-24VD/VY 20/30A 3-Phase with Circuit Breakers
Wiring Diagram
Wiring Diagram #1 - Basic CB-24VD/VY 20/30A 3Ph
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server_Tech_PDUS comparison of product features
Manuals
> CB-xxxx-x Basic CDU - Installation & Operations Manual
Technical Notes
> Inlet/Outlet Types & Cordsets
> Power Tower Cord & Connector Options
White Papers
> Planning, Implementing and Application of Cabinet Power Distribution Units
> 3-Phase Power in the Data Center
> Cabinet Power Distribution Solutions for Critical Environments at Colliers Turley Martin Tucker
> Features & Benefits of Implementing Server Technologys Cabinet Power Distribution Units (PDUs) in Your Data Center
> Cabinet Level Power Distribution Solutions for High Density Cabinets
> Branch Circuit Protection in PDUs
> Maximizing Network Uptime - Positive Impacts of Remote Power Management
> True RMS Input Current Monitoring
Application Notes
> Server Technology Mounting Bracket Guide
RoHS Compliance
> CB-24V2-C20 -BCDU_DoC
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Power Service support is also available for purchase; please contact your sales consultant for information and ordering.
Click here for further information on product support.