Sentry Basic product family provides a simple solution where reliable power distribution for equipment racks and other data center applications is needed, in addition to branch circuit protection.
Basic Cabinet PDUs are Rack Mountable (Zero U or 1U) units capable of distributing 110 V, 208 V or 230V power.
|
|
Basic CB-12H
Power Monitoring: None In/Out Voltage: 230 / 230 or 208 / 208 or 120 / 120 Max Capacity: 30A or 20A or 16A Outlets/Types: (12) NEMA 5-20R or (12) IEC 60320/C13 Basic |
|
|
|
|
Basic CB-24V
Power Monitoring: None In/Out Voltage: 230 / 230 or 208 / 208 or 120 / 120 Max Capacity: 30A or 20A or 16A Outlets/Types: (24) NEMA 5-20R or (24) IEC 60320/C13 Basic |
|
|
|
|
Basic CB-24V2/VE with Breakers
Power Monitoring: None In/Out Voltage: 230 / 230 or 208 / 208 Max Capacity: 32A or 30A or 20A or 16A Outlets/Types: (24) IEC 60320/C13 Basic |
|
|
|
|
Basic CB-24VD/VY 20/30A 3Ph
Power Monitoring: None In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 20A or 30A Outlets/Types: (24) IEC 60320/C13 Basic |
|
|
|
|
Basic CB-24VD/VY 50/60A 3Ph 12xC13 & 12xC19
Power Monitoring: None In/Out Voltage: 208 3-Phase/ 208 Max Capacity: 60A or 50A Outlets/Types: (12) 60320/C13 and (12) 60320/C19 Basic |
|
|
|
|
|||