EMCU-1-1B
Monitor Critical Environmental Conditions
IP-based Solution for Monitoring Environmental Conditions in the Data Center Equipment Cabinet. Ever increasing densities of vertically racked servers conserve valuable floor space in the data center, but the resulting power consumption and heat dissipation create new concerns for data center managers. Environmental Monitoring, particularly temperature & humidity, is a must for any sensitive infrastructure. Monitoring temperature in equipment cabinets is vital to the server's performance and controlling infrastructure cooling costs. The Environmental Monitoring Control Unit (EMCU) monitors vital environmental conditions in the equipment cabinet. Prevent environmental conditions from exceeding recommended thresholds and protect the equipment cabinet's assets from harmful elements.
Each EMCU supports:
> 2 Additional temperature and humidity measurements
> Water sensor
> 4 Dry contact closure door sensors
The EMCU-1-1B assures network managers that environmental conditions are within dened tolerances and that unauthorized entry into the equipment cabinets does not go unnoticed. The EMCU-1-1B can be located in data centers, co-lo sites, web hosting facilities, telecom switching sites, POP sites, server closets, and any unmanned area that needs to be monitored. Install the EMCU-1-1B in the equipment cabinet and gain access to environmental conditions from a web or serial interface through one of Server Technology's IP address-able CDUs.
Cabinet Environment Status:
•Qty 2 dual-function Temperature (°C) & Humidity Probes (% RH)
•Water & fluid detection probe
Cabinet Intrusion Detection:
•Supports 4 normally open or normally closed dry contact closure door sensors
Analog Input Sensor
•Supports supplementary analog sensor requiring power feed
Notification Warnings
•SNMP MIB integrates with NMS
•Thresholds & SNMP Traps to 2 destinations
IP Management
•HTML Web Interface
•Command Line Interface
Seamless Integration with all Server Tech Smart, Switched, POPS, and PTXL products
•Simple & fast installation
•No external Power source required
•Dedicated IP address not required
•No additional software required
•Flexible Zero U mounting
|
Environmental Monitoring |
|
|
EMCU |
|
|
Item # |
Description |
|
EMCU-1-1B |
Environmental Monitor Control Unit includes 1 Temp & Humidity Probe (10' / 3m) (unit is now black in color) |
|
EMTH-1-1 |
Temp & Humidity Probe (10' / 3m) |
|
EMWS-1-1 |
Water Sensor Probe (15' / 4.6m) |
|
|
|
|
Measurement Range |
0-100% RH |
|
Absolute RH accuracy |
+/- 3.5% RH |
|
Repeatability RH |
+/- 0.15 RH |
|
Temperature accuracy |
+/- 0.5°C |
|
Analog |
Accepts 3rd party analogy sensors. Input 0V to +5VDC |
|
Water Rope |
Thermally bonded polymer coated carrier |
|
Wago Spring-loaded |
Support up to 4 normally open or normally closed dry contact closures |
|
LED Confirmation |
Signal “Fault” conditions to contact closures |
|
Dimensions |
4.57 x 2.32 x 1.22 in |
|
Weight |
8.8 oz (250 g) |
|
Mounting |
Mounting tabs included for zero U mounting |
|
Warranty |
2 year |
Coming Soon!
General Brochures
> Sentry Cabinet PDU Family brochure
> Sentry Cabinet PDU Density Solution
> Product Family Comparison-Switched, Smart, Metered and Basic
> Server Technology Cabinet Rack PDUS comparison of solutions
Manuals
> EMCU Installation and Operations Manual
Supporting Products
> PTXL/XM Power Tower XL
> PT40 Commander
> PT45 Commander
At Server Technology, we pride ourselves on providing a solution to your data center power management needs. But finding a product solution is just the first step, we include complimentary comprehensive product support from the day you purchase your Sentry products.
Every Server Technology product includes a standard two-year warranty. Extended Server Tech Service Products are available. please contact your sales consultant for information and ordering.
Click here for further information on product support.


